Shelves


19" Shelves

Part  NumberDescription
9010-1924 19" Heavy Duty Adjustable Shelf (Vented) 4 Point Mounting 24" Depth 150 lb load rating
9010-1930 19" Heavy Duty Adjustable Shelf (Vented) 4 Point Mounting 30" Depth 150 lb load rating
9011-1912 19" Flush Mount Cantilevered Shelf (Vented) 12" Depth, Fits 20" Deep Wall Mount 50 lb load rating
9011-1918 19" Flush Mount Cantilevered Shelf (Vented) 18" Depth, 75 lb load rating
9011-1918-16 19" Flush Mount Cantilevered Shelf (Vented) 18" Depth 25 lb load rating
9012-1918 19" Flush Mount Cantilevered Shelf (Solid) 18" Depth, 50 lb load rating
9012-1918-16 19" Flush Mount Cantilevered Shelf (Solid) 18" Depth 25 lb load rating
9013-1924 19" Heavy Duty Sliding Adjustable Shelf (Vented) 4 Point Mounting 24" Depth 100 lb load rating
9014-1907 19" Keyboard Shelf (Fixed Front of Mtg. Rail w/Mouse Pad)
9015-1909 19' Retractable Swivel Shelf for maximum cabinet space efficiency
9016-1921 19"Center Mount Shelf Kit (2pcs) 21" Depth 100 lb load rating *Color: Clear Aluminum
9016-1921-3 19"Center Mount Shelf Kit (2pcs) 21" Depth 100 lb load rating

All shelves include 10-32 mtg screws and nylon washers
  Shelf color is black unless otherwise noted


9010-1924
9010-1924

90101930
9010-1930
9011-1918
9011-1918
9013-1924
9013-1924
9012-1918-16
9012-1918-16
9011-1918-16
9011-1918-16
9014-1907
9014-1907
9012-1918
9012-1918

9016-1921

9016-1921

keyboardDWG1 keyboardDWG2
9015-1909

19" Quick Disconnect Shelves

Part # Description
9010-1930-Q1 Quick disconnect shelf for 6mm mounting rails 19" Mtg., 30" Depth XUS/XUSD Series only. 200 lb load rating
Shelf color is black unless otherwise noted

quick_conn_adj
quickcloseup

23" Shelves

Part # Description
9110-2324 23" Heavy Duty Adjustable Shelf (Vented) 4 Point Mounting 24" Depth 180 lb load rating
9111-2318 23" Flush Mount Cantilevered Shelf (Vented) 18" Depth 50 lb load rating
9112-2318 23" Flush Mount Cantilevered Shelf (Solid) 18" Depth 50 lb load rating
9113-2324 23" Heavy Duty Sliding Adjustable Shelf (Vented) 4 Point Mounting 24" Depth 85 lb load rating
9110-2324
9110-2324
9112-2318
9112-2318
9111-2318
9111-2318
9113-2324
9113-2324