Belden's vast experience in fiber technology has enabled the design of reliable backbone systems for both large and small campuses, as well as for indoor and outdoor environments or a mix of both. Belden and its network of
Certified System Vendors (CSVs) can provide the capacity and topology planning required to help you make the best and more cost-effective choices for your optical fiber backbone system.
In today's environment, cabling network backbones are typically designed using a combination of both multimode and single-mode fiber cables. Configuring the right fiber backbone for your unique premise or campus application is a complex process. Fortunately, selecting the right fiber backbone cabling solution is comparatively easy when you specify Belden Fiber
Express Systems.
For the six key design criteria to define your optical fiber infrastructure, click here.
Belden IBDN Fiber
Express In-Building and Campus Backbone fiber system components include:
FiberExpress Cables - A variety of multimode and single-mode optical fiber cables are available for in-building and inter-building applications including:
- Distribution Cables – Tight Buffer, Indoor and Outdoor, Riser, Plenum and LSZH Rated
- Breakout Cables – Tight Buffer, Indoor Riser, Plenum and LSZH Rated
- Loose Tube (Campus) Cables – Indoor/Outdoor, Plenum and Riser Rated
- Industrial Armored Cables – Riser and Plenum Rated
FiberExpress Cross-Connect Hardware
A number of products are available for the Cross-Connect, including:
FiberExpress Ultra HD Patch Panel System
The FiberExpress Ultra HD System is the next evolution in convenient, easy-to-use, high-density fiber connectivity. Elegantly simple yet uncompromisingly flexible, this Ultra high-density rack-mount fiber connectivity system, is crafted for effortless installation and maintenance. FiberExpress Ultra HD allows the highest density connectivity available—doubling the density over comparable units; accommodating up to 72 LC Duplex connections (144 fibers) or 72 MPO connectors in a 1U space. This 50% reduction in required rack unit space means more active equipment per rack—and increased revenue per square foot for Data Center operators. Alternatively it reduces the space required for LAN equipment, reducing OPEX for end-users.
See
Product Bulletin #500 for System Information.
FiberExpress Ultra Patch Panel System – This system offers users ultra high density coupled with ultra-easy installation and maintenance, and ultra manageability. It integrates seamlessly with all Fiber
Express cables, connectors and management components.
See Product Bulletin #284 for System information.
See Product Bulletin #285 for Cassette information.
See Product Bulletin #286 for Splice Tray information.
See Product Bulletin #287 for Bezels/Frames information.
FiberExpress Manager with FiberExpress Manager Connector Modules – The FiberExpress Manager uses a scalable, modular approach to streamline termination, connection and maintenance of in-building installations. The FiberExpress Manager's Connector Module is its basic building block, supporting all major connector types.
FiberExpress Rack-mount Patch Panels with Universal Adapter Strips - These components can be used with tight-buffered or loose-tube optical fiber cables and they can be tailored to specific needs in terms of density and management.
See the following Data Sheets for more information:
1U Rack-mount
2U Rack-mount
3U Rack-mount
4U Rack-mount
FiberExpress Wall-mount Patch Panels with Universal Adapter Strips - Wall-mount Patch Panels are ruggedly constructed plus they constitute an economical solution for the protection of fiber terminations and splices in hostile environments.
FiberExpress Bar (multimode and single-mode) - The Fiber
Express Bar is a compact fiber patch panel that consists of a custom length fiber cable with a factory pre-terminated mini-patch panel at one end and a factory installed multi-fiber MPO connector at the other end.
FiberExpress Patch Cord and Cable Assemblies - Our Fiber
Express Patch Cord assemblies are of the highest quality available. They are assembled and 100 percent optically tested in our factory prior to shipment.
FiberExpress MPO Cable Assemblies - MPO Assemblies consist of multi-fiber cables and single MPO connectors. They are used to interconnect pre-terminated devices such as FiberExpress Pre-terminated Modules and FiberExpress Bars.
FiberExpress Multi-fiber Cable Assemblies - These Cable Assemblies consist of factory-terminated fiber cables of various constructions using simplex, duplex or multi-fiber connections.
FiberExpress Connectors - The Fiber
Express System offers both field-installable and epoxy field-mountable connectors:
Brilliance Optical Fiber Connectors - The revolutionary design of the Brilliance Connector makes it the only fiber optic connector in the marketplace to offer reliable terminations in less than five seconds – with NO termination tools needed!
Optimax Optical Fiber Connectors - These reliable, field-installable optical fiber connectors are easy to install, and require no epoxy, curing or polishing. The Optimax Tool Kit contains the tools and instructions needed to deploy the Optimax Connectors.
See Product Bulletin #270 for more information on Optimax Connectors; see Product Bulletin #271 for information on the Optimax Tool Kit.
Epoxy Field-mountable Connectors - Our epoxy connectors are available as Multimode and Single-mode ST Compatible and SC field installable connectors, both with a ceramic ferrule. They require heat-cured epoxy and polishing.
Work Area Outlets - Outlets for Fiber-To-The-Desk installations include the following:
MDVO Multimedia Outlets with MDVO Multimedia Modules - MDVO outlets bring unique versatility for multimedia work area installations, offer easy cable management and protection for patch cords. The outlet box can be mounted directly on the wall or attached to standard electrical boxes.
MediaFlex Outlets - MediaFlex Outlets include a comprehensive array of plates and inserts that snap together to create a full line of modular workstation outlets. Components include:
MediaFlex Plates - Available in single-gang and double-gang configurations, these plates can be mounted over standard NEMA type outlet boxes and rings.
MediaFlex Surface Adapter Boxes - Surface Adapter Boxes can be mounted over standard NEMA type outlet boxes and rings to provide support for the MediaFlex Plates.
MediaFlex Multimedia Inserts - The inserts are front loaded and can be easily snapped out of the MediaFlex Plates for easy installation and maintenance.