FiberExpress Fiber-To-The-Desk (FTTD) and Centralized Systems

  Whether for horizontal distribution or centralized cabling, Belden solutions include a wide range of products, such as work area outlets and large-capability fiber management products designed to make fiber-to-the-desk applications a cost-effective reality. 

FiberExpress FTTD and Centralized Fiber system components include:   

FiberExpress Cables - A variety of multimode and single-mode optical fiber cables are available for in-building and inter-building applications including: 
– Distribution Cables – Tight Buffer, Indoor and Outdoor, Riser, Plenum and LSZH Rated 
– Breakout Cables – Tight Buffer, Indoor Riser, Plenum and LSZH Rated 
– Loose Tube (Campus) Cables – Indoor/Outdoor, Plenum and Riser Rated     
– Industrial Armored Cables – Riser and Plenum Rated     

See Fiber Optic Catalog pages for Distribution Cables; also see Loose Tube pages.

FiberExpress Cross-Connect Hardware - A number of products are available for the Cross-Connect, including:

FXUltraHD_PRFiberExpress Ultra HD Patch Panel System 

The FiberExpress Ultra HD System is the next evolution in convenient, easy-to-use, high-density fiber connectivity. Elegantly simple yet uncompromisingly flexible, this Ultra high-density rack-mount fiber connectivity system, is crafted for effortless installation and maintenance. FiberExpress Ultra HD allows the highest density connectivity available—doubling the density over comparable units; accommodating up to 72 LC Duplex connections (144 fibers) or 72 MPO connectors in a 1U space. This 50% reduction in required rack unit space means more active equipment per rack—and increased revenue per square foot for Data Center operators. Alternatively it reduces the space required for LAN equipment, reducing OPEX for end-users.

See Product Bulletin #500 for System Information. 


FiberExpress Ultra Patch Panel System
 

Sec4_4This system offers users ultra high density coupled with ultra-easy installation and maintenance, and ultra manageability. It integrates seamlessly with all FiberExpress cables, connectors and management components.    

See Product Bulletin #284 for System information.
See Product Bulletin #285 for Cassette information.
See Product Bulletin #286 for Splice Tray information.
See Product Bulletin #287 for Bezels/Frames information. 

FiberExpress Manager with FiberExpress Manager Connector Modules - The FiberExpress Manager uses a scalable, modular approach to streamline termination, connection and maintenance of in-building installations. The FiberExpress Manager's Connector Module is its basic building block, supporting all major connector types.
     

See the following Data Sheets for more information:
        FiberExpressManager Modules
        FiberExpress Manager Shelf
        FiberExpress Manager 1U

FiberExpress Rack-mount Patch Panels with Universal Adapter Strips - These components can be used with tight-buffered or loose-tube optical fiber cables and they can be tailored to specific needs in terms of density and management.

See the following Data Sheets for more information:
        1U Rack-mount
        2U Rack-mount
        3U Rack-mount
        4U Rack-mount     

FiberExpress Wall-mount Patch Panels with Universal Adapter Strips- Wall-mount Patch Panels are ruggedly constructed plus they constitute an economical solution for the protection of fiber terminations and splices in hostile environments. 

FiberExpress Bar (multimode and single-mode) - The FiberExpress Bar is a compact fiber patch panel that consists of a custom length fiber cable with a factory pre-terminated mini-patch panel at one end and a factory installed multi-fiber MPO connector at the other end. 
   
FiberExpress Patch Cord and Cable Assemblies - Our FiberExpress Patch Cord assemblies are of the highest quality available. They are assembled and 100 percent optically tested in our factory prior to shipment. 

FiberExpress MPO Cable Assemblies - MPO Assemblies consist of multi-fiber cables and single MPO connectors. They are used to interconnect pre-terminated devices such as FiberExpress Pre-terminated Modules and FiberExpress Bars. 

FiberExpress Multi-fiber Cable Assemblies - These Cable Assemblies consist of factory-terminated fiber cables of various constructions using simplex, duplex or multi-fiber connections. 
 
FiberExpress Connectors - The FiberExpress System offers both field-installable and epoxy field-mountable connectors: 
  • Brilliance Optical Fiber Connectors - The revolutionary design of the Brilliance Connector makes it the only fiber optic connector in the marketplace to offer  reliable terminations in less than five seconds – with NO termination tools  needed!


See Product Bulletin #308 for more information on Brilliance Field-Installable Connectors.

Optimax Optical Fiber Connectors - These reliable, field-installable optical fiber connectors are easy to install, and require no epoxy, curing or polishing. The Optimax Tool Kit contains the tools and instructions needed to deploy the Optimax Connectors.     

See Product Bulletin #270 for more information on Optimax Connectors; see Product Bulletin #271 for information on the Optimax Tool Kit.

Epoxy Field-mountable Connectors - Our epoxy connectors are available as Multimode and Single-mode ST Compatible and SC field installable connectors, both with a ceramic ferrule. They require heat-cured epoxy and polishing.     

See Data Sheet for more information.  

Work Area Outlets - Outlets for Fiber-To-The-Desk installations include the following:
MDVO Multimedia Outlets with MDVO Multimedia Modules - MDVO outlets bring unique versatility for multimedia work area installations, offer easy cable management and protection for patch cords. The outlet box can be mounted directly on the wall or attached to standard electrical boxes.
MediaFlex Outlets - MediaFlex Outlets include a comprehensive array of plates and inserts that snap together to create a full line of modular workstation outlets. Components include:
MediaFlex Plates - Available in single-gang and double-gang configurations, these plates can be mounted over standard NEMA type outlet boxes and rings.
MediaFlex Surface Adapter Boxes - Surface Adapter Boxes can be mounted over standard NEMA type outlet boxes and rings to provide support for the MediaFlex Plates.
MediaFlex Multimedia Inserts- The inserts are front loaded and can be easily snapped out of the MediaFlex Plates for easy installation and maintenance.
 

See MediaFlex Plate Data Sheet; MediaFlex Adapter Boxes Data Sheet; MediaFlex Multimedia Inserts Data Sheet.