The FiberExpress®
Secure/Keyed LC System is a family of specially-keyed and color-coded
optical fiber connectivity components designed to meet today’s stringent
network security requirements. The patented, field-installable system
is based on the LC technology Small Form Factor (SFF) format to ensure
high performance and reliability for networking equipment running
applications at 1 Gb/s and above.
The FiberExpress Secure/Keyed LC System allows for
physical segregation of network segments within the optical fiber
infrastructure and allows different levels of security can be designed
into the system for individual users, work groups, departments or
divisions.
These products are available with twelve different color-coded keying options. The keying detail inside the components is tamper-resistant and cannot be reproduced inside a standard LC adapter. All modules used are keyed both on the front and back to prevent installation errors and security breaches. And all components exceed the industry standard for SFF connectors, and fully comply with the FOCIS 10 standard.
Specialized components for the FiberExpress Secure/Keyed LC system components include:
FiberExpress Pre-terminated Solutions offer an innovative “plug-and-go” system for those desiring the ultimate in fast, easy and reliable optical fiber networking. Based on the concept of building blocks, our complete range of pre-terminated FiberExpress components bring total flexibility to the design phase. And, our in-factory fabrication and verification of pre-terminated connections ensures their high performance and high quality.
No specialized tools are required for installation and the systems can be easily disassembled and redeployed as needed, while ensuring highly reliable results. FiberExpress Pre-terminated Systems can be an ideal choice for traditional LANs, as well as Internet Data Centers, and Storage Area Networks, and for temporary installations such as disaster recovery sites and convention center services.
FiberExpress Pre-terminated system components include: