• Fiber - FX Manager Patch Panels and Cassettes

    fx-manager-patch-panels

    FX Manager Patch Panels and Cassettes


    Compact in size while being exceedingly serviceable. Unique feature-rich cassettes provide a compact solution for housing fusion splices, field-term or pre-term within a high-design fiber connectivity system.

    Faster
    • Faster installation with simple lightweight housing
    • Faster patch cord access for moves, adds and changes with 1” cassette pullout
    Easier
    • Easier fusion splicing with unique splice cassette
    • Easier field-termination with cassette entry from rear of the housing
    Better
    • Better cross-connect implementation with 4U vertical cassette mounting
    • Better upgrade path with MPO pre-term solutions


    I Want To Learn More Find A Distributor




    Call Us: 1-800-685-9452

    Advances-in-Multi-Fiber-Connectivity