HDMI, DVI, VGA Assemblies

HDMI, DVI & VGA Assemblies

Belden's line of molded AV assemblies includes a range of outputs: Locking HDMI, High-speed HDMI, Mini HDMI, Micro HDMI, DVI-D, DVI-I, and VGA. All assemblies come in various standard lengths ranging from 3ft to 100ft.


Speak To An Expert How To Buy

Benefits

  • HDMI assemblies support UHD/4K
  • DVI assemblies have transfer rate up to 9.9 Gbps
  • VGA assemblies offer easier installation in tight spaces

Features

  • HDMI assemblies meet HDMI's High Speed standard
  • DVI assemblies meet DDWG standard
  • Standard VGA connector with smaller, more flexible cable
REVConnect

View our Product Bulletin for Molded AV Assemblies


HDMI

Length Locking Standard Mini to Standard Micro to Standard
1m --- HDE001MB HDM001MB HDC001MB
1.5m --- HDE002MB HDM002MB HDC002MB
3m --- HDE003MB HDM003MB HDC003MB
5m --- HDE005MB --- ---
7m --- HDE007MB --- ---
10m --- HDE010MB --- ---
15m --- HDE015MB --- ---
20m --- HDE020MB --- ---
1.5 ft. --- HDE002FB --- ---
2 ft. HD-700-2 --- --- ---
3 ft. --- HDE003FB --- ---
4 ft. HD-700-4 --- --- ---
6 ft. --- HDE006FB --- ---
8 ft. HD-700-8 HDE008FB --- ---
10 ft. --- HDE010FB --- ---
15 ft. --- HDE015FB --- ---
16 ft. HD-700-16 --- --- ---
25 ft. HD-700-25 HDE025FB --- ---
35 ft. HD-700-35 HDE035FB --- ---
50 ft. HD-700-50 HDE050FB --- ---

DVI

Length DVI-D Dual Link DVI-I Single Link DVI-D Dual Link DVI-I Single Link
1m DDD001MB --- --- ---
2m DDD002MB --- DDI002MB DSI002MB
3m DDD003MB --- DDI003MB DSI003MB
5m DDD005MB --- DDI005MB DSI005MB
1.5 ft. DDD002FB --- --- ---
3 ft. --- DSD003FB --- ---
6 ft. --- DSD006FB --- ---
10 ft. --- DSD010FB --- ---
13 ft. DDD013FB DSD013FB --- ---
15 ft. --- DSD015FB --- ---

VGA

Length VGA
3 ft. VGA003FB
6 ft. VGA006FB
10 ft. VGA010FB
12 ft. VGA012FB
15 ft. VGA015FB
20 ft. VGA020FB
25 ft. VGA025FB
35 ft. VGA035FB
40 ft. VGA040FB
50 ft. VGA050FB
75 ft. VGA075FB
100 ft. VGA100FB

Standards

  • HDMI
  • DDWG
  • VGA

Warranties

Installation Guides

  • Coming Soon
Keystone AV Inserts

Keystone AV Inserts

View Product
SMPTE Camera Cable

SMPTE Camera Cable

View Product
HD Coaxial Cable

HD Coaxial Cable

View Product
HDBaseT logo

HDBaseT technology extends HDMI signals up to 100 meters over twisted pair. Which cable is right for your application?

Download Now
Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Check out our AV blog site for more topics.

View