Audio Cable

Audio Cable

Belden offers a large variety of products for line level audio including analog or digital cables, such as Belden 9451 or 1800B. For recording studios, radio and television stations, sound system installations, or any multi-channel audio application, Belden also offers audio snake cables up to 32 pair. Audio snakes are available in riser and plenum versions for permanent install, ultra-flexible for temporary installations, or waterblocked versions. With a variety of options, our offering will satisfy the needs of every designer and system integrator.


Speak To An Expert How To Buy

  • With Belden's patented Banana Peel plenum audio snakes, individually shielded and jacketed pairs can be split apart at any length and connectorized directly without the need for heat shrink tubing or cost and time-consuming preparation
  • Feature a shorting fold technique to maintain metal-to-metal contact for improved high-frequency performance
  • Foil shields bonded to the jacket provide easy stripping and faster installation
REVConnect

View our Audio Cable Tech Data

Type Shielding Rating Online Catalog
Nurse Call & Paging Foil CM, CMR and CMP View Now
Analog Audio Foil CM, CMR and CMP View Now
Digital Audio Foil CM, CMR and CMP View Now

Standards

  • Coming Soon

Warranties

Custom Broadcast Assemblies

Custom Broadcast Assemblies

View Product
Speaker Cable

Speaker Cable

View Product
Microphone Cable

Microphone Cable

View Product
Custom Assemblies

Belden's consistency and reliability is also available in custom assemblies. Choose from various configurations, connectors and any length.

Configure Now
Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Check out our AV blog site for more topics.

View