Control Systems & Lighting Cable

Control Systems & Lighting Cable

Belden offers standard cables and custom combinations designed for use in a wide range of AV and control applications, such as Lutron, Crestron, and AMX. These specialized products are optimized for all aspects of building management, including the monitoring of advanced control systems and the management of AV, environmental, lighting, shade, and climate control systems. Our media automation and lighting portfolio includes products for: control systems, touch panels, relays, multiple media runs, and audio/video distribution.


Speak To An Expert How To Buy

  • Work seamlessly with AMX, Lutron and Crestron systems
  • Jackets are color-coded to match system installation manuals for easier installations
REVConnect

AMX

Series Type Part Number Tech Data
AMX AXLINK Riser 1502R Download
1392A Download
Plenum 1502P Download
1392P Download

LUTRON

Series Type Part Number Tech Data
Lutron EcoSystem Bus Cable Riser 1382LA Download
Plenum 1382LP Download
Lutron EcoSystem Sensor Cable Riser 1384LA Download
Plenum 1384LP Download
Lutron HomeWorks Grafik Eye 3000 Riser 1385LA Download
Plenum 1385LP Download
Lutron HomeWorks Grafik Eye 4000/5000/6000 Riser 1386LA Download
Plenum 1386LP Download
Lutron Sivoia QS Riser 1387LA Download
Plenum 1387LP Download
Lutron Sivoia QS Motor Drive Unit Riser 1388LA Download
Lutron HomeWorks or Sivoia QED, EDU and Keypad Riser 1389LA Download

DMX

Series Category Type Part Number Tech Data
AMX DXLINK CAT 5e Riser 1212F Download
Plenum 1213F Download
CAT 6 Riser 2412F Download
Plenum 2413F Download
CAT 6A Riser 10GX62F Download
Plenum 10GX63F Download

CRESTRON

Series Type Part Number Tech Data
Crestron Cresnet Riser 1502R Download
1392A Download
Plenum 1502P Download
1392P Download
Crestron Cresnet-DM Riser 8451 Download
Crestron DM 8G Riser 1212F Download
Plenum 1213F Download
Crestron DM Ultra Riser 2183R Download
Plenum 2183P Download
CresFiber Riser FI4B004RBA Download
Plenum FI4B004PBA Download

All trademarks are the rights of their respective owners.

Standards

  • HDBaseT 2.0

Warranties

Installation Guides

  • Coming Soon
HDMI, DVI & VGA Assemblies

HDMI, DVI & VGA Assemblies

View Product
Category 6A Cable

Category 6A Cable

View Product
HDBaseT logo

HDBaseT technology extends HDMI signals up to 100 meters over twisted pair. Which cable is right for your application?

Download Now
Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Check out our AV blog site for more topics.

View