SMPTE Camera Cable

SMPTE Camera Cable

When uncompressed high-definition cameras arrived in the broadcast facility, it was soon realized that copper cables could not carry these HD signals as far as their triax and coax predecessors. Even the largest coax can only go 1,000 feet or so when carrying HD-SDI video and many sports venues and similar large facilities need longer distances. SMPTE 311M is the solution that filled that requirement. Designed for high-definition (HD) cameras, these composite cables can multiplex audio signals and video signals and deliver power.


Speak To An Expert How To Buy

  • Breadth of available options allows you to choose the SMPTE hybrid variation that best suits the needs of the application
  • Exceptional flexibility and yet rugged, UV-resistant Belflex outer jacket on most variations
  • Internal Stainless Steel strength member for added durability
REVConnect

View our Product Bulletin for SMPTE Hybrid Cable and Assemblies

Cable Type Part Number Tech Data
Standard SMPTE 311M General 7804LW Download
Riser 7804R Download
Plenum 7804P Download
Waterblock 7804WB Download
Heavy Gauge SMPTE 311M Riser 7804C Download
3 Channel Stadium SMPTE 311M Riser 7824R Download
Plenum 7824P Download
Waterblock 7824WB Download
Electrical Camera Cable Riser 7825R Download
Plenum 7825P Download
12mm Double Jacket Studio SMPTE 311M General 7817A Download
Outdoor Harsh Environment 311M General 7818A Download

Standards

  • SMPTE 311M

Warranties

Installation Guides

  • Coming Soon
Custom Broadcast Assemblies

Custom Broadcast Assemblies

View Product
Tactical Fiber Optic Cable

Tactical Fiber Optic Cable

View Product
Video Triax Cable

Video Triax Cable

View Product
Custom Assemblies

Belden's consistency and reliability is also available in custom assemblies. Choose from various configurations, connectors and any length.

Configure Now
Advances in Multi-Fiber white paper

Enable Data Center Flexibility, Manageability, Scalability and Security

Download Now

Check out our AV blog site for more topics.

View