Speaker Cable

Speaker Cable

Belden offers speaker cables for a wide range of applications, including plenum, indoor/outdoor, halogen-free, direct burial, Class 1, and commercial and professional installations.


Speak To An Expert How To Buy

  • All cables feature Electrolytic Tough Pitch (ETP) virgin copper construction. The speaker cable line includes direct burial speaker cable with ultra-high purity (99.995%), sometimes described as "oxygen-free" copper (OFC)
  • Belden cables use soft drawn and annealed conductors which allow the cables to be flexed without breaking
  • Belden jackets pull easier and are easier to strip, saving installation time and money
REVConnect

Bare Copper

Rating Size Part Number Tech Data
Riser 22 AWG 5500UE Download
20 AWG 5400UE Download
18 AWG 5300UE Download
16 AWG 5200UE Download
14 AWG 5100UE Download
12 AWG 5000UE Download
Riser, High Flex 18 AWG 5300UP Download
16 AWG 5200UP Download
14 AWG 5100UP Download
12 AWG 5000UP Download
10 AWG 5T00UP Download
Plenum 22 AWG 6500UE Download
20 AWG 6400UE Download
18 AWG 6300UE Download
16 AWG 6200UE Download
14 AWG 6100UE Download
12 AWG 6000UE Download
10 AWG 6T00UP Download

Tinned Copper

Rating Size Part Number Tech Data
Riser 22 AWG 5500UH Download
20 AWG 5400UH Download
18 AWG 5300UH Download
16 AWG 5200UH Download
14 AWG 5100UH Download
12 AWG 5000UH Download
Plenum 22 AWG 6500UH Download
20 AWG 6400UH Download
18 AWG 6300UH Download
16 AWG 6200UH Download
14 AWG 6100UH Download
12 AWG 6000UH Download

Class 1 Rated

Rating Size Part Number Tech Data
Non-Plenum 14 AWG 8814 Download
12 AWG 8812 Download
10 AWG 8810 Download
8 AWG 8808 Download
6 AWG 8806 Download
High Strand 10 AWG 8810H Download
8 AWG 8808H Download
Waterblocked 10 AWG 8810WB Download
8 AWG 8808WB Download

Oxygen-free, High Conductivity

Conductor Count Size Part Number Tech Data
2 Conductor 16 AWG 1307A Download
14 AWG 1309A Download
12 AWG 1311A Download
10 AWG 1313A Download
4 Conductor 16 AWG 1308A Download
14 AWG 1310A Download
12 AWG 1312A Download
Audio Cable

Audio Cable

View Product
Microphone Cable

Microphone Cable

View Product
Here Comes Ethernet

Audio Video Bridging (IEEE 802.1 AVB) addresses issues of latency, reliability and redundancy of audio and video over Ethernet in a free and open standard.

Download Now
Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Check out our AV blog site for more topics.

View