Stage Lighting Cable

Stage Lighting Cable

Theatrical lighting has moved from fixed lights, or direct operator control, to electronic control systems. In the last couple of decades, control systems have been transitioning from DMX-512 (an RS-485 based control) to Ethernet. Besides control for lighting fixtures, also required is power delivery to actually power the light-producing parts. Legacy high-voltage incandescent lamps are being replaced by fluorescent and LED fixtures, using lower voltages, generating less heat and wattage. Belden offers cabling solutions for DMX-512, Ethernet, and power cordage to meet power and lighting needs.


Speak To An Expert How To Buy

  • Belden offers more than 25 variations for DMX / RS-485 applications
  • Many of Belden's lighting cables are designed for industrial standards, and their rugged and resistant cable options are suitable for many indoor and outdoor lighting challenges
REVConnect

View our Lighting Cable Catalog

Series Type Rating Part Number Tech Data
DMX-512 One Pair Non-Plenum 9841 Download
Plenum 8241 Download
89841 Download
LSZH 9841NH Download
Flexible 7200A Download
Two Pair Non-Plenum 9842 Download
Plenum 82842 Download
89842 Download
LSZH 9842NH Download
Flexible 7201A Download
Data Cables Two Pair Non-Plenum 9729 Download
Plenum 82729 Download
89729 Download
Data + Power Non-Plenum 1502R Download
Plenum 1502P Download
LSZH 1502SB Download
Digital Audio One Pair Non-Plenum 1800B Download
1353A Download
Plenum 1801B Download
Flexible 1800F Download
2221 Download
600V Power Cables Flexible Non-Plenum 19109 Download
19108 Download
19107 Download
19106 Download
19105 Download
Permanent Install Non-Plenum 27139A Download
27150A Download
Category 5e Two Pair Non-Plenum 1588A Download
1588R Download
Plenum 1590A Download
Four Pair UTP Non-Plenum 1212 Download
Plenum 1213 Download
Flexible 1304A Download
1305A Download
Four Pair F/UTP Non-Plenum 1212F Download
Plenum 1213F Download
Sixteen Pair UTP Flexible 1304A4 Download
Category 6 Media Twist Non-Plenum 1872A Download
Plenum 1874A Download
UTP Non-Plenum 2412 Download
Plenum 2413 Download
F/UTP Non-Plenum 2412F Download
Plenum 2413F Download
Category 6A UTP Non-Plenum 10GXS12 Download
10GXS32 Download
Plenum 10GXS13 Download
10GXS33 Download
F/UTP Non-Plenum 10GX52F Download
10GX62F Download
Plenum 10GX53F Download
10GX63F Download

Standards

  • USITT and ESTA: AMX192
  • RP-1
  • S3-1997
  • ANSI E1.11-2004 - USITT DMX512
  • ANSI E1.16-2002
  • ANSI E1.24-2006
  • ANSI E1.17-2006
  • ANSI E1.11-2004
  • ANSI E1.20-2006
  • ANSI E1.27-1-2006

Warranties

Installation Guides

  • Coming Soon
Industrial Classic Cable

Industrial Classics

View Product
Audio Cable

Audio Cable

View Product
CAT 6A Cable

Category 6A Cable

View Product
Here Comes Ethernet

Audio Video Bridging (IEEE 802.1 AVB) addresses issues of latency, reliability and redundancy of audio and video over Ethernet in a free and open standard.

Download Now
Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Check out our AV blog site for more topics.

View