Video Triax Cable

Video Triax Cable

If you are in the market for a cable that provides more bandwith and rejection of interference than traditional coax, our triaxial cables can do the job. Belden has the most comprehensive offering ranging from 14 to 22AWG used for flexible or permanent installs (direct burial, riser, plenum). Common applications include analog video cameras in the broadcast and television industry.


Speak To An Expert How To Buy

  • Direct burial, riser and plenum options for permanent installations
  • Flexible versions available for portable applications
  • Multiple jacket options: Belflex for extra flexibility (available in up to 6 different colors) or SCPE thermoset jacket for more rugged applications
REVConnect

View our Video Triax Cable Tech Data

Cable Type Part Number Tech Data
RG-59 General 8232 Download
1856A Download
Riser 8232A Download
Plenum 88232 Download
RG-59, High Flex General 1857A Download
RG-11 Riser 8233A Download
Plenum 8233P Download
Waterblock 8233WB Download
7803A Download
RG-11, High Flex General 1858A Download
Plenum 1859A Download
Custom Broadcast Assemblies

Custom Broadcast Assemblies

View Product
HD Coaxial Cable

HD Coaxial Cable

View Product
SMPTE Camera Cable

SMPTE Camera Cable

View Product
Custom Assemblies

Belden's consistency and reliability is also available in custom assemblies. Choose from various configurations, connectors and any length.

Configure Now
Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Check out our AV blog site for more topics.

View