CAT 6A Cable

CAT 6A Cable

Our Category 6A Copper Cable offers a wide range of options for your CAT 6A network. We are continually investing in improving our cable products to make sure that they have a simple design with maximum performance. Some options that are available include small diameter, non-bonded, and patented Bonded-Pair.


Speak To An Expert How To Buy

Benefits

  • Space savings of up to 25%
  • Superior performance for PoE applications to 100W
  • Full 100m channel length without derating up to 60°C

Features

  • Small Diameter (.265" plenum, .273" riser)
  • Less than 10°C temperature rise in 100-cable bundle
  • EquiSpline and EquiBlock technologies
REVConnect
Type Shielding Rating Tech Data Sheet
Highest Level System Cable (10GXS)
Smallest Diameter
UTP CMP Bonded-Pair
Non-bonded
UTP CMR Bonded-Pair
Non-bonded
F/UTP CMP Bonded-Pair
Non-bonded
F/UTP CMR Bonded-Pair
Non-bonded
Standards Compliant Plus System Cable (10GX) UTP CMP Bonded-Pair
Non-bonded
UTP CMR Bonded-Pair
Non-bonded
Outside Plant Gel Filled UTP OSP Non-bonded
F/UTP OSP Coming Soon
UTP OSP CM-LS Coming Soon
Outdoor CMR/CMX UTP CMR/CMX-Outdoor Non-bonded
Category 6A Jacks

Category 6A
Jacks

View Products
Category 6A Patch Panels

Category 6A
Patch Panels

View Products
Category 6A Patch Cords

Category 6A
Patch Cords

View Products
Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Get email updates with latest trends and tips on how to improve your network.

Subscribe