Premium Electronic Cable

Premium Electronic Cable

Belden Classic products are manufactured in a wide variety of gauge (AWG) sizes, insulation materials, shielding configurations, and jacketing materials including Plenum and High-Temperature versions. These cables meet the technical requirements of many different types of systems with proven reliability and performance that is best in class. Some of the products included in this line are select Multi-conductor & Paired cables.

Speak To An Expert How To Buy

Benefits

    Manufactured in ISO-certified manufacturing facilities, Belden state of the art processes ensure quality that is designed into each product. Product consistency for ease of termination and assembly is a mainstay of the Classic products. Precise diameter control of insulation and jacket diameters along with concentric wall thickness ensure fast, reliable manufacturing in high-speed automated equipment.

Features

  • Unsurpassed quality and reliablity
  • Polyolefin provides lower capacitance performance compared to PVC installation
  • Robust designs that meet or exceed UL standards
  • Convenient put-up options. Proven performance in installations worldwide
  • Broad Range of AWG sizes, shielding options, conductor and pair counts
REVConnect
Type Shielding Rating Tech Data Sheet
Multi-Conductor Cables Braid or Foil CMP and CMR Download
Multi-Pair Cables Braid or Foil CMP and CMR Download
Coax Cables Braid or Foil Mil Spec, CMP and CMR Download
Flat Ribbon Cable Foil CMP and CMR Download

Standards

  • Coming Soon

Warranties

Installation Guides

Category 5E Jacks

Category 5E
Jacks

View Products
Category 5E Patch Panels

Category 5E
Patch Panels

View Products
Category 5E Patch Cords

Category 5E
Patch Cords

View Products
Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Get email updates with latest trends and tips on how to improve your network.

Subscribe