CAT 6A Jacks

CAT 6A Jacks

The REVConnect Connectivity System offers versatility by using a universal termination core and termination method for all RJ45 connections. Its unique universal termination process can be used with both shielded and unshielded cables, Category 5e through Category 6A, and can accept both jack and plug housings. Both the new REVConnect 10GX Jacks and the 10GX Modular Jacks provide performance margins when installed as part of 10GX System. Unmatched Beyond 10G™ performance exceeds all parameters specified in the CAT 6A standard. All performance characteristics including ANEXT, NEXT, FEXT, Insertion Loss and Return Loss have been set to guarantee transmission performance up to 625 MHz.

Speak To An Expert How To Buy

Benefits

  • REVConnect: Safe connectivity for air handling spaces
  • Supports the most demanding network applications
  • Easy termination and network administration
  • Provide peace of mind to the user
  • REVConnect: Offers great versatility and labor savings

Features

  • REVConnect: Plenum rated - meets UL 2043 requirements
  • Benefit from 10GX enabling thechnologies: Matrix IDC, X-Bar, FlexPoint PCB
  • Compact design available in 19 colors
  • Meet and exceed Category 6A component performance with guaranteed usable bandwidth up to 625 MHz
  • REVConnect: Requires no pair separation step; the best connector for bonded and non-bonded cable
  • REVConnect: Terminates 4 pairs simultaneously with Belden's Universal Termination Tool
REVConnect
Type Component Tech Data Sheet
REVConnect Jack 10GX UTP - Single Pack RVAMJKUXX-S1 Download
REVConnect Jack 10GX UTP - Bulk Pack RVAMJKUXX-B24 Download
REVConnect Jack 10GX STP - Single Pack RVAMJKSME-S1 Download
REVConnect Jack 10GX STP - Bulk Pack RVAMJKSME-B24 Download
10GX Modular Jacks - KeyConnect See part numbers Download
10GX Modular Jacks - MDVO-style See part numbers Download
10GX Shielded Modular Jacks - KeyConnect AX104562 Download
REVConnect Dust Cover, Bulk Pack RVUDCXX-B24 Download
REVConnect Color Icon, Bulk Pack RVUICXX-B24 Download
Category 6A Cable

Category 6A
Cable

View Products
Category 6A Patch Panels

Category 6A
Patch Panels

View Products
Category 6A Patch Cords

Category 6A
Patch Cords

View Products
Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Get email updates with latest trends and tips on how to improve your network.

Subscribe