Tight Buffer Breakout Style Cables

Break-Out Cables

The robust construction of Belden's breakout cables make them ideal for demanding environments including conduits, junction boxes, patch panels, and the factory floor. They offer all the ease of a 900µm tight buffered termination with only one fiber per sub-unit. In order to support rugged applications, the connector and the cable's aramid yarns are bonded together to provide unmatched strength and durability.


Speak To An Expert How To Buy

Applications

  • Intra-building & Inter-building backbones
  • Rugged patching
  • Workstation equipment connections
  • Harsh environments

Features & Benefits

  • 900µm Tight Buffered Fibers: Easy and Consistent Field Terminations
  • Available in 2mm & 3mm single fiber sub-units: Facilitates rugged bond between connector & fiber
  • ABS (Shipboard) & MSHA (Mining) Approvals Available

Tight Buffer Break-Out Cables

Type Armor Type Rating PDF Tech Data
Indoor (2-12 fibers) Non-armored CMP, CMR Download Download
Fusion Splice Pigtails

Fusion Splice Pigtails

View Product
Splice Cassettes

Splice Cassettes

View Product
Mechanical Splice Connectors

Mechanical Splice
Connectors

View Product
FX Brilliance Connector Promo

Get your FREE FiberExpress Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More
Advances in Multi-Fiber white paper

Enable Data Center Flexibility, Manageability, Scalability and Security

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Get email updates with latest trends and tips on how to improve your network.

Subscribe