Tight Buffer Distribution Cables

Distribution Cables

Belden's tight-buffered multi-fiber distribution cables are available in fiber counts from 2 to 144. These highly popular cables are designed for both indoor & indoor/outdoor applications. Distribution cables are available in plenum, riser, unitized & non-unitized constructions which fit a wide array of general purpose installations. Their small bend radius and 900µm tight-buffered fibers allow for fast installations and easy terminations.


Speak To An Expert How To Buy

Applications

  • Horizontal distribution for Fiber-to-the-desk
  • Intra-building & inter-building backbones
  • Data Center EDA areas
  • Factory floor automation

Features & Benefits

  • 900µm Tight Buffered Fibers: Fast and Robust Field Termination
  • Single-Unit Designs: Provide space savings & easier installations
  • All-Dielectric Designs: Eliminate the need for grounding
  • Interlocking Armor: Removes the need for conduit

Tight Buffer Distribution Cables

Type Armor Type Rating PDF Tech Data
Indoor (2-144 fibers) Non-armored CMP, CMR Download Download
Indoor/Outdoor (2-144 fibers) Non-armored CMP, CMR Download Download
Indoor (2-144 fibers) Aluminium Interlocked CMP, CMR Download Download
Indoor/Outdoor (2-144 fibers) Aluminium Interlocked CMP, CMR Download
Fusion Splice Pigtails

Fusion Splice Pigtails

View Product
Splice Cassettes

Splice Cassettes

View Product
Mechanical Splice Connectors

Mechanical Splice
Connectors

View Product
FX Brilliance Connector Promo

Get your FREE FiberExpress Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More
Advances in Multi-Fiber white paper

Enable Data Center Flexibility, Manageability, Scalability and Security

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Get email updates with latest trends and tips on how to improve your network.

Subscribe