Interconnect Cables

Interconnect Cables

The small form factor of Belden's interconnect cables provide the right combination of flexibility and robustness needed to withstand the rigours of daily patching without sacrificing density. These cables are suitable for plenum and riser indoor applications, ranging in fiber counts from 1 to 24. They are available in both 250µm & 900µm tight-buffered constructions.


Speak To An Expert How To Buy

Applications

  • High-density patching
  • Tight routing within cabinets
  • Enterprise data centers

Features & Benefits

  • Small OD (2mm - 3mm): Lightweight and flexible jacket
  • Available in 1-12 fiber counts: Facilitate an array of termination types
  • Offered in PVC & LSZH

Interconnect Cables

Type Armor Type Rating PDF Tech Data
Simplex & Duplex (1 to 2 fibers) Non-armored CMP, CMR Download Download
Mini round (2, 8, 12 fibers) Non-armored CMP, CMR Coming Soon
Fusion Splice Pigtails

Fusion Splice Pigtails

View Product
Splice Cassettes

Splice Cassettes

View Product
Mechanical Splice Connectors

Mechanical Splice
Connectors

View Product
FX Brilliance Connector Promo

Get your FREE FiberExpress Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More
Base 8 webinar

Preparing for the Future with 8-Fiber-Based Connectivity Technology

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Data Center
LAN

Get email updates with latest trends and tips on how to improve your network.

Subscribe