Loose Tube Cables

Loose Tube Cables

Belden's loose tube cables are ideal for both outdoor & indoor/outdoor applications, including use in conduit, direct burial, lashed aerial, trunking. Their designs utilize 250µm fibers in both central & multi loose tube constructions ranging in fiber counts from 2 to 288. Standard offerings include plenum, riser, and outside plant ratings with the option of aluminium interlocked armor or steel corrugated armor.


Speak To An Expert How To Buy

Applications

  • Intra-building & inter-building backbones
  • Lashed aerial
  • Direct burial
  • Harsh environments

Features & Benefits

  • 250µm Fibers: Facilitate mass fusion splicing
  • Single & Multi-Unit Designs: Provide space savings & easier installations
  • All-Dielectric Designs: Eliminate the need for grounding
  • Offered in Interlocking & Steel Corrugated Armor: Removes the need for conduit & increases crush resistance
Fusion Splice-on Connectors Sample

Single-Jacket, Multi-Loose Tube Cables

Type Armor Type Rating PDF Tech Data
Single-jacket, All Dielectric Non-armored OSP, CMR Download Download
Single-jacket, Single Armor Steel Corrugated OSP Download Download

Double-Jacket, Multi-Loose Tube Cables

Type Armor Type Rating PDF Tech Data
Double-jacket, All Dialectric Non-armored OSP Download Download
Double-jacket, Single Armor Steel Corrugated OSP, CMR Download Download
Double-jacket, Single Armor Aluminum Interlocked CMR Download Download

Central Loose Tube Cables

Type Armor Type Rating PDF Tech Data
Single-jacket, All Dielectric Non-armored OSP Download Download
Single-jacket, Single Armor Steel Corrugated OSP

Harsh Environment -- Multi-Loose Tube Cables

Type Armor Type Rating PDF Tech Data
Tray Rated -- TrayOptics Non-armored CMR Coming Soon Download
Tray Rated -- TrayOptics Steel Corrugated CMR Coming Soon Download
Low Temperature -- Arctic Cable Non-armored OFNG-LS Coming Soon Download
Shipboard LSZH -- Marine Tuff Non-armored CMR Coming Soon Coming Soon
Fusion Splice Pigtails

Fusion Splice Pigtails

View Product
Splice Cassettes

Splice Cassettes

View Product
Mechanical Splice Connectors

Mechanical Splice
Connectors

View Product
FX Brilliance Connector Promo

With purchases totaling 1,500 Belden FX Fusion connectors, receive one FREE FX Fusion Splicer Kit.

Learn More
Advances in Multi-Fiber white paper

Enable Data Center Flexibility, Manageability, Scalability and Security

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Data Center
LAN

Get email updates with latest trends and tips on how to improve your network.

Subscribe