Mini-Distribution Cables

Mini-Distribution Cables

Belden's Mini-Distribution cables are ideal for indoor applications, including Base 8 & Base 12 networks. Their 250µm sub-unitized fiber construction provide the basis for MPO terminations while reducing size and weight. These cables mantain compatibility with traditional LC/SC/ST terminations utilizing simple breakout kits and also enable labor saving mass fusion splicing.


Speak To An Expert How To Buy

Applications

  • MPO direct terminations
  • High-density patching
  • Enterprise data centers
  • Intra-building backbones

Features & Benefits

  • Small Sub-Unit OD (2mm - 3mm): Facilitates tight routing
  • Available in 8-144 fiber counts: Supporting higher density applications
  • Offered in PVC & LSZH
Fusion Splice-on Connectors Sample

Mini-Distribution Cables

Type Armor Type Rating PDF Tech Data
Base 12 Non-armored CMP Download Download
Base 8 Non-armored CMP Download
Fusion Splice Pigtails

Fusion Splice Pigtails

View Product
Splice Cassettes

Splice Cassettes

View Product
Mechanical Splice Connectors

Mechanical Splice
Connectors

View Product
FX Brilliance Connector Promo

With purchases totaling 1,500 Belden FX Fusion connectors, receive one FREE FX Fusion Splicer Kit.

Learn More
Advances in Multi-Fiber white paper

Enable Data Center Flexibility, Manageability, Scalability and Security

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Get email updates with latest trends and tips on how to improve your network.

Subscribe