Tactical Fiber

Tactical Fiber Optic Cable

Unprecedented flexibility coupled with high crush resistance. Military-inspired MaxiBend™ Tactical Fiber provides the utmost durability for repeated deployment and retrieval in severe environments.


Speak To An Expert How To Buy

Benefits

  • Designed for re-deployable audio/video communications
  • Ideal for outdoor news, sporting, and other events
  • Designed to military standards

Features

  • Available in 2 to 12 fiber count
  • Superior level of crush resistance
  • Rugged, UV Resistant Jacket

Tactical Fiber

Type Armor Type Rating PDF Tech Data
Tactical Fiber Non-armored OSP Download Coming Soon

Standards

  • TIA/EIA-455-41(Crush)
  • TIA/EIA-455-25 (Impact)
  • TIA/EIA-455-104 (Cyclic Flexing)
  • RoHs II 2011/65/EU
  • REACH EC1907-2006

Installation Guides

Fusion Splice Pigtails

Fusion Splice Pigtails

View Product
Splice Cassettes

Splice Cassettes

View Product
Custom Broadcast Assemblies

Custom AV Assemblies

View Product
FX Brilliance Connector Promo

Get your FREE FiberExpress Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More
Custom Assemblies

Belden's consistency and reliability is also available in custom assemblies. Choose from various configurations, connectors and any length.

Configure Now

Learn how we can help you solve the challenges you face on a daily basis.

Data Center
LAN

Check out our AV blog site for more topics.

View