High Density Open Rack System

High Density Open Rack System

Belden HDRS is a well-engineered open rack hosting platform and cross connect that offers you a high level of versatility and flexibility in systems design for ultimate network density and manageability.


Speak To An Expert How To Buy

Benefits

  • Seismic rated zone 4 options
  • High and low density managers options
  • Designed for optimization of Belden copper and fiber networking system

Features

  • Designed for ease of MAC and optimal density
  • Extended open rack options, 2-4 post, steel and aluminum
  • 3" to 12" wide high density vertical managers for optimal flexibility

Coming Soon

Standards

  • EIA-310-D
  • GR-63 Zone 4 Seisimc

Installation Guides

Cable Runways

Cable Runways

View Product
Power Distribution

Power Distribution

View Product
Shelves

Shelves

View Product
Smart Cabinet Access System white paper

Enabling better physical security and access control in the data center

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Get email updates with latest trends and tips on how to improve your network.

Subscribe