Multi-media Enclosures

Multi-media Cabinets

With multiple enclosure footprints to better suit your space and application needs, the XM Series is ideal for Security, Broadband, Enterprise Networking and Data Center applications. Its basic yet highly functional construction makes for a technically sound and economical cabinet system.


Speak To An Expert How To Buy

Benefits

  • Functional and economical hosting solution
  • Fully compatible with Belden containment solutions
  • Seismic rated version are available

Features

  • Welded 2500 lbs load capacity frame
  • Multiple (16) frame sizes to meet your specific need
  • Modular cable management accessories to meet specific application requirements
24" Wide Enclosures
XM Series Type X1M42 X2M42 X3M42 X4M42 X1M45 X2M45 X3M45 X4M45
Dimensions
(W x D x H)
24" x 30" x 78.62" 24" x 36" x 78.62" 24" x 42" x 78.62" 24" x 48" x 78.62" 24" x 30" x 83.87" 24" x 36" x 83.87" 24" x 42" x 83.87" 24" x 48" x 83.87"
Rack Units
(RU)
42 45
Front Opening
(W x H)
21.25" x 73.62" 21.25" x 78.87"
Depth w/ Two
Perf. Doors
35" 41" 47" 53" 35" 41" 47" 53"
Usable Depth** 27.75" 33.75" 39.75" 45.75" 27.75" 33.75" 39.75" 45.75"
Single Door
Perf. Area
938 sq. in. 1,014 sq. in.
30" Wide Enclosures
XM Series Type X5M42 X6M42 X7M42 X8M42 X5M45 X6M45 X7M45 X8M45
Dimensions
(W x D x H)
30" x 30" x 78.62" 30" x 36" x 78.62" 30" x 42" x 78.62" 30" x 48" x 78.62" 30" x 30" x 83.87" 30" x 36" x 83.87" 30" x 42" x 83.87" 30" x 48" x 83.87"
Rack Units
(RU)
42 45
Front Opening
(W x H)
27.25" x 73.62" 27.25" x 78.87"
Depth w/ Two
Perf. Doors
35" 41" 47" 53" 35" 41" 47" 53"
Usable Depth** 27.75" 33.75" 39.75" 45.75" 27.75" 33.75" 39.75" 45.75"
Single Door
Perf. Area
1,330 sq. in. 1,437 sq. in.

** Distance from front-most mounting rail face to inside of rear frame.

View Ordering Matrix for XM Series

Standards

  • EIA-310-D

Installation Guides

  • Coming soon
Cable Runways

Cable Runways

View Product
Power Distribution

Power Distribution

View Product
Smart Cabinet Access System

Smart Cabinet Access System

View Product
Smart Cabinet Access System white paper

Enabling better physical security and access control in the data center

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Get email updates with latest trends and tips on how to improve your network.

Subscribe