Data Center Network Enclosures

Data Center Network Cabinets

Hosting of large patching field and switched into cabinets is a major challenge. Belden XN series cabinets feature an inset structure allowing open vertical managers between a ganged frame. The cabinets's modularity allows configuration meeting specific switch gear hosting requirements such as side to side airflow.


Speak To An Expert How To Buy

Benefits

  • Air duct for leading switches allows side to side venting equipment hosting
  • 6" enclosure extension can be added on both sides of the 30" frame, allowing large switch hosting
  • Single part number ordering for switch-specific configurations like our air director for side-to-side venting switches (Ex: Cisco Catalyst 6509, Nexus 7018)

Features

  • Welded 3000 lbs load capacity frame
  • Inner structural post designed for unobstructed access to vertical managers
  • Double hinging door allow right- or left-side opening for cable access
24" Wide Enclosures
XN Series Type X3N42 X3N45 X3N48 X4N42 X4N45 X4N48
Dimensions
(W x D x H)
30" x 42" x 80.28" 30" x 42" x 85.53" 30" x 42" x 90.78" 30" x 48" x 80.28" 30" x 48" x 85.53" 30" x 48" x 90.78"
Rack Units
(RU)
42 45 48 42 45 48
Front Opening
(W x H)
19.67" x 73.74" 19.67" x 78.99" 19.67" x 84.24" 19.67" x 73.74" 19.67" x 78.99" 19.67" x 84.24"
Depth w/ Doors 42" 48"
Usable Depth** 27.42" 33.42"
Single Door
Perf. Area
1,278 sq. in. 1,375 sq. in. 1,472 sq. in. 1,278 sq. in. 1,375 sq. in. 1,472 sq. in.

** Distance from front-most mounting rail face to inside of rear frame.

View Ordering Matrix for XN Series

Standards

  • EIA-310-D

Installation Guides

  • Coming soon
Cable Runways

Cable Runways

View Product
Power Distribution

Power Distribution

View Product
Smart Cabinet Access System

Smart Cabinet Access System

View Product
Smart Cabinet Access System white paper

Enabling better physical security and access control in the data center

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Get email updates with latest trends and tips on how to improve your network.

Subscribe