Server Enclosures

Server Cabinets

XS Series server cabinets are designed for high density server hosting. Load capacity of 3000 lbs coupled with wide folio of accessories allows project specific configuration meeting todays and tomorrow's needs.


Speak To An Expert How To Buy

Benefits

  • Modular design, allow reconfiguration as needed to host multiple gear generation
  • Ship fully assembled and configured for fast and precise deploy
  • Enables seamless heat containment integration for reduced energy consumption

Features

  • Welded 3000 lbs load capacity frame
  • Front rail seals options prevent internal recirculation for high density hosting
  • Door designed to optimize air flow to equipment
24" Wide Enclosures
XS Series Type X1S42 X1S45 X1S48 X2S42 X2S45 X2S48
Dimensions
(W x D x H)
24" x 42" x 80.16" 24" x 42" x 85.41" 24" x 42" x 90.66" 24" x 48" x 80.16" 24" x 48" x 85.41" 24" x 48" x 90.66"
Rack Units
(RU)
42 45 48 42 45 48
Front Opening
(W x H)
21" x 73.65" 21" x 78.90" 21" x 84.15" 21" x 73.65" 21" x 78.90" 21" x 84.15"
Depth w/ Doors 43.06" 49.06"
Usable Depth** 38.37" 44.37"
Single Door
Perf. Area
989 sq. in. 1062 sq. in. 1134 sq. in. 989 sq. in. 1062 sq. in. 1134 sq. in.
30" Wide Enclosures
XS Series Type X3S42 X3S45 X3S48 X4S42 X4S45 X4S48
Dimensions
(W x D x H)
30" x 42" x 80.16" 30" x 42" x 85.41" 30" x 42" x 90.66" 30" x 48" x 80.16" 30" x 48" x 85.41" 30" x 48" x 90.66"
Rack Units
(RU)
42 45 48 42 45 48
Front Opening
(W x H)
27" x 73.65" 27" x 78.90" 27" x 84.15" 27" x 73.65" 27" x 78.90" 27" x 84.15"
Depth w/ Doors 43.06" 49.06"
Usable Depth** 38.37" 44.37"
Single Door
Perf. Area
1326 sq. in. 1423 sq. in. 1520 sq. in. 1326 sq. in. 1423 sq. in. 1520 sq. in.

** Distance from front-most mounting rail face to inside of rear frame.

View Ordering Matrix for XS Series

Standards

  • EIA-310-D

Installation Guides

  • Coming soon
Cable Runways

Cable Runways

View Product
Power Distribution

Power Distribution

View Product
Aisle Containment

Aisle Containment

View Product
Smart Cabinet Access System white paper

Enabling better physical security and access control in the data center

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Get email updates with latest trends and tips on how to improve your network.

Subscribe