Specialized Enclosures

Specialized Cabinets

Designed for dusty environments, Belden XNM cabinets allow hosting of networking/ control equipment in factories, warehouses and on the production floor. Optional air conditioning units allow temperature control for stand-alone applications. Belden has extensive NEMA-style networking enclosure experience and capability to customize product-solutions.


Speak To An Expert How To Buy

Benefits

  • Lockable front door, sides and rear section for access control
  • Top and bottom cable access
  • Mounting template for quick and easy wall mounting

Features

  • Available is 9, 12 and 20 RU along with choice of solid and plexis front door
  • Made of 3 sections with hinging middle section for rear equipment access
  • Top and bottom panel allow optional fan mounting
24" Wide Enclosures
XSS and XSN
Seismic Series Type
X1SS44 X2SS44 X1SN44 X2SN44
Dimensions
(W x D x H)
24" x 48" x 83.75" 30" x 48" x 83.75" 30" x 48" x 83.75" 40" x 48" x 83.75"
Rack Units
(RU)
44 44
Front Opening
(W x H)
20.00" x 77.50" 25.50" x 77.50" 25.50" x 77.25" 35.50" x 77.25"
Depth w/ Doors 50" 50"
Usable Depth** 46" 46"
Single Door
Perf. Area
1,200 sq. in. 1,548 sq. in. 1,548 sq. in. 2,129 sq. in.

** Distance from front-most mounting rail face to inside of rear frame.

Standards

  • EIA-310-D

Installation Guides

  • Coming soon
Cable Runways

Cable Runways

View Product
Power Distribution

Power Distribution

View Product
Environmental Monitoring

Environmental Monitoring

View Product
Smart Cabinet Access System white paper

Enabling better physical security and access control in the data center

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Get email updates with latest trends and tips on how to improve your network.

Subscribe