Networking Wall Mount Enclosures

Networking Wall Mount Cabinets

Wall mount cabinets provide IT/ Network hosting in spaces that often serve another primary function and where space optimization is critical. They are designed for applications that require secure hosted devices and are ideal for locations where floor mounting space is limited, as is common in retail establishments, schools and offices.


Speak To An Expert How To Buy

Benefits

  • Lockable front door, sides and rear section for access control
  • Top and bottom cable access
  • Mounting template for quick and easy wall mounting

Features

  • Available in 9, 12 and 20 RU along with choice of solid and plexis front door
  • Made of 3 sections with hinging middle section for rear equipment access
  • Top and bottom panel allow optional fan mounting

Wall Mount Enclosures

Part Number Dimensions
(W x H x D)
Cable Entry Mounting Removable
Side Panels?
Rack Units Door Type Weight Weight Capacity
XWM-2109-GD 21" x 20.12" x 22.87" (4) 1" Conduit (4) 13/32" dia. No 9 Plexiglass 45 lbs 130 lbs
XWM-2109-SD 21" x 20.12" x 22.87" (4) 1" Conduit (4) 13/32" dia. No 9 Solid 45 lbs 130 lbs
XWM-2312-GD 23" x 25.25" x 27.5" (6) 2" Conduit (4) 13/32" dia. Yes 12 Plexiglass 70 lbs 150 lbs
XWM-2312-SD 23" x 25.25" x 27.5" (6) 2" Conduit (4) 13/32" dia. Yes 12 Solid 70 lbs 150 lbs
XWM-2320-GD 23" x 39.25" x 27.5" (6) 2" Conduit (6) 13/32" dia. Yes 20 Plexiglass 95 lbs 175 lbs
XWM-2320-SD 23" x 39.25" x 27.5" (6) 2" Conduit (6) 13/32" dia. Yes 20 Solid 95 lbs 175 lbs

Standards

  • EIA-310-D

Installation Guides

  • Coming soon
Cable Runways

Cable Runways

View Product
Power Distribution

Power Distribution

View Product
Environmental Monitoring

Environmental Monitoring

View Product
Smart Cabinet Access System white paper

Enabling better physical security and access control in the data center

Download Now

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Get email updates with latest trends and tips on how to improve your network.

Subscribe