ACIC Cable

ACIC Cable

Belden offers a complete line of armored, CSA-rated control, instrumentation and power cables suitable for use in 300V, 600V and some 1000V environments.

Plus, with a wide range of conductor, insulation, and jacket options, Belden has the right cable solution to fit your needs.

 

Benefits

  • Eliminates the need for costly conduit or burial piping
  • Provides superior mechanical protection in underground use or hazardous settings
  • Resists sunlight, chemicals and oil to keep signals going strong

Features

  • Designed specifically to meet CSA22.2 Type CIC standard
  • Wide range of conductor and pair counts
  • Unarmored options available
Speak to an Expert
Product Category Product Type Temp. Rating Ratings & Compliance Technical Data
CSA Instrumentation Cable 300V ACIC Armored Cables

-40°C to +105°C Dry

-40°C to +75°C Wet

-25°C Cold Impact

CSA C22.2 No. 239, Type ACIC

CSA C22.2 No. 174, HLABCD

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas (Jacket Only)

FT4 Flame Test

 Download
600V ACIC Armored Cables

-40°C to +105°C Dry

-40°C to +75°C Wet

-25°C Cold Impact

CSA C22.2 No. 239, Type ACIC

CSA C22.2 No. 174, HLABCD

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas (Jacket Only)

FT4 Flame Test

 Download

Unarmored options available.

Product Category Product Type Ratings & Compliance Technical Data
CSA Control Cable 600V ACIC Armored Cables

CSA C22.2 No. 239 CIC

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas

HAZ LOC

 Download
600V TECK 90 Cables

CSA C22.2 No. 131 Type TECK 90

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas

HAZ LOC

 Download
600V TECK 90 Composite Cables

CSA C22.2 No. 131 Type TECK 90

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas

HAZ LOC

Sunlight Res

 Download
1000V TECK 90 Cables

CSA C22.2 No. 131 Type TECK 90

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas

HAZ LOC

 Download

Unarmored options available.