CANopen Cable

CANopen Cable

CANopen (Controller Area Network) is used for motion control networks in various applications including automotive and railroad applications, building automation, marinetime electronics and medical equipment. Belden cables for CANopen networks are CMP listed for flame and smoke protection, and they are designed to provide supreme performance and cost savings – all without the need for conduit.

   

 

Benefits

  • Improved cost savings
  • "Real-time" guaranteed data
  • Increased flexibility

Features

  • Economical Data Bus cable solution
  • Enhanced TTCAN (Time Triggered CAN) messaging
  • Higher layer protocols and off-the-shelf control and I/O components
Sample Request
AWG Shielding Uses & Ratings
[Insulation / Jacket Material]
Pairs Extra Description Part Number Tech Data Sheet

22

Foil + Braid

Power-Limited Tray Cable (PLTC)

Communications (CM)

[FHDPE / PVC]

1 Standard 3105A

 Download

1.5 Standard 3106A

 Download

2 Standard 3107A

 Download

Aluminum Armor 123107A

 Download

3 Standard 3108A

 Download

4 Standard 3109A

 Download

Power-Limited Tray Cable (PLTC-LS)

Low Smoke, Zero Halogen (CMG-LS)

Extra Rugged (cross-linked LSZH)

Marine Rated (ABS & DNV)

[PHDPE / Thermoset LSZH]

1 Standard 3105Z

 Download

Bronze Armor, Double Jacket 933105Z

 Download

2 Standard 3107Z

 Download

Bronze Armor, Double Jacket 933107Z

 Download

3 Standard 3108Z

 Download

Bronze Armor, Double Jacket 933108Z

 Download

4 Standard 3109Z

 Download

Bronze Armor, Double Jacket 933109Z

 Download

Power-Limited Tray Cable (PLTC-LS)

Low Smoke, Zero Halogen (CMG-LS)

Regular Industrial-grade (plastic LSZH)

Marine Rated (ABS & DNV)

[FHDPE / Thermoplastic LSZH]

1 Standard 3105T

 Download

Bronze Armor, Double Jacket 773105T

 Download

2 Standard 3107T

 Download

Bronze Armor, Double Jacket 773107T

 Download

3 Standard 3108T

 Download

Bronze Armor, Double Jacket 773108T

 Download

4 Standard 3109T

 Download

Bronze Armor, Double Jacket 773109T

 Download