CC Link Cable

CC-Link Cable

CC-Link is an open field-level network protocol which provides for the high speed communication linking of a wide range of automation devices over a single cable. Belden IndustrialTuff CC-Link Cables are engineered specifically to meet the Mitsubishi CC-Link testing requirements. 3- and 5-conductor cables are available with foam HDPE insulations, overall Beldfoil, copper braid shields and red PVC jackets, all designed to perform to maximum system requirements.

   

 

Benefits

  • High noise immunity
  • High speed and faster response time
  • Large network capacity

Features

  • High density insulations with overall Beldfoil and 78% tin copper braid shields
  • 10 Mps speed with quick data refresh
  • Master to slave architecture able to connect 64 stations
Sample Request

CC-Link Interconnect Cable

AWG Conductors Mitsubishi Part Number Belden Part Number Extra Description Tech Data
20 3 BA1SJ61-S 1348A Standard CC-Link  Download
20 + 18 3 Circuit + 2 Power BA1SJ61-P 1349A Standard CC-Link with Power  Download

Industrial Ethernet Cables for CC-Link IE

Category Belden Part Number Extra Description Tech Data
Cat5e 7939A Shielded, Stranded  Download
Cat5e Enhanced 7921A Heavy-shielded  Download
Cat5e Enhanced 7929A MHSA Approved (Mining)  Download
Cat6 7953A Shielded  Download