Fieldbus Cable by Belden
Fieldbus Cable

Fieldbus Cable

Get application flexibility in a variety of tough applications, including outdoors and where multiple cable runs are required. Belden cables are designed to withstand the destructive effects of temperature extremes, humidity/moisture, dust, and oil. With the high cost of downtime in Industrial applications, it pays to invest in cables like Belden's fieldbus to ensure maximum protection and performance.



Benefits

  • Maximum performance and durability
  • Tightly integrated digital control
  • Installation flexibility

Features

  • Rugged design, with multiple armor, shield, and rating options
  • Unified system architecture (HSE) for plant operations
  • Designed to work in a variety of applications, environments and conditions
Sample Request
Fieldbus Type AWG Pairs Part Number Extra Description * Tech Data

300 V
Type B
PLTC/ITC

22 1 3077F Flexible  Download
123077F Flexible, Aluminum Armor  Download
133077F Flexible, Steel Armor  Download
3078F Flexible, High Speed  Download
123078F Flexible, High Speed, Aluminum Armor  Download
133078F Flexible, High Speed, Steel Armor  Download

300 V
Type A
PLTC/ITC-ER

18

1 3076F Flexible  Download
123076F Flexible, Aluminum Armor  Download
133076F Flexible, Steel Armor  Download
183076F Flexible, Continuous Armor  Download
1334A Standard Industrial-grade  Download
2100A Extra Rugged (XLPE Material)  Download
S3076NH Low Smoke, Zero Halogen  Download
2 1327A Standard Industrial-grade  Download
2101A Extra Rugged (XLPE Material)  Download
S1327NH Low Smoke, Zero Halogen  Download
5 1328A Standard Industrial-grade  Download
2102A Extra Rugged (XLPE Material)  Download
S1328NH Low Smoke, Zero Halogen  Download
8 1329A Standard Industrial-grade  Download
2103A Extra Rugged (XLPE Material)  Download
S1329NH Low Smoke, Zero Halogen  Download
12 1330A Standard Industrial-grade  Download
2104A Extra Rugged (XLPE Material)  Download
S1330NH Low Smoke, Zero Halogen  Download
16 1331A Standard Industrial-grade  Download
2105A Extra Rugged (XLPE Material)  Download
S1331NH Low Smoke, Zero Halogen  Download
20 1332A Standard Industrial-grade  Download
2106A Extra Rugged (XLPE Material)  Download
S1332NH Low Smoke, Zero Halogen  Download
24 1333A Standard Industrial-grade  Download
2107A Extra Rugged (XLPE Material)  Download
S1333NH Low Smoke, Zero Halogen  Download
50 1359A Standard Industrial-grade  Download
2108A Extra Rugged (XLPE Material)  Download

16

1 1360A Standard Industrial-grade  Download
2109A Extra Rugged (XLPE Material)  Download
2 1361A Standard Industrial-grade  Download
2110A Extra Rugged (XLPE Material)  Download
5 1362A Standard Industrial-grade  Download
2111A Extra Rugged (XLPE Material)  Download
8 1363A Standard Industrial-grade  Download
2112A Extra Rugged (XLPE Material)  Download
12 1364A Standard Industrial-grade  Download
2113A Extra Rugged (XLPE Material)  Download
16 1365A Standard Industrial-grade  Download
2114A Extra Rugged (XLPE Material)  Download
20 1366A Standard Industrial-grade  Download
2115A Extra Rugged (XLPE Material)  Download
24 1367A Standard Industrial-grade  Download
2116A Extra Rugged (XLPE Material)  Download
36 2117A Extra Rugged (XLPE Material)  Download
14 1 1336A Standard Industrial-grade  Download

600 V
Type A
TC-ER

18

1 1337A Standard Industrial-grade  Download
2118A Extra Rugged (XLPE Material)  Download
2 1338A Standard Industrial-grade  Download
2119A Extra Rugged (XLPE Material)  Download
5 1339A Standard Industrial-grade  Download
2120A Extra Rugged (XLPE Material)  Download
8 1340A Standard Industrial-grade  Download
2121A Extra Rugged (XLPE Material)  Download
12 SI1341A Standard Industrial-grade  Download
2122A Extra Rugged (XLPE Material)  Download
16 SI1342A Standard Industrial-grade  Download
2123A Extra Rugged (XLPE Material)  Download
20 SI1343A Standard Industrial-grade  Download
2124A Extra Rugged (XLPE Material)  Download
24 SI1344A Standard Industrial-grade  Download
2125A Extra Rugged (XLPE Material)  Download
50 2126A Extra Rugged (XLPE Material)  Download
16 1 2127A Extra Rugged (XLPE Material)  Download
2 2128A Extra Rugged (XLPE Material)  Download
5 2129A Extra Rugged (XLPE Material)  Download
8 2130A Extra Rugged (XLPE Material)  Download
12 2131A Extra Rugged (XLPE Material)  Download
16 2132A Extra Rugged (XLPE Material)  Download
20 2133A Extra Rugged (XLPE Material)  Download
24 2134A Extra Rugged (XLPE Material)  Download
36 2135A Extra Rugged (XLPE Material)  Download
*       CPE jacketed versions for increased chemical resistance available upon request