LonWorks

LonWorks Cable

LonWorks is a leading "peer-to-peer" network solution which helps address performance reliability and installation maintenance needs in control applications. Belden LonWorks cables are made tough and have a number of available options, making them a powerful solution for industrial environments.

   

 

Benefits

  • Maximum flexibility
  • Safe and reliable transfer of data
  • Durable performance

Features

  • Complete "peer-to-peer" data exchange using multiple devices and communication layers
  • Network configuration which allows for "binding" of data
  • Multiple armor and jacket options
Sample Request
Cable Type AWG Bonded-Pair
Technology
Shielding Number of
Elements
Conductor Item
Number
Extra Description Tech Data Sheet
Analog Electronic 16 N / A Unshielded 1 Pair Stranded 8471

High Conductivity

 Download
1 Conductor 8917

600 V Lead Wire

 Download
2 Conductors 85102

Plenum

 Download

Industrial Ethernet
Category 5e

24

Yes

Shielded

2 Pair Solid 7933A

Standard

 Download

4 Pair

Solid

7929A

Mining (MSHA)

Outdoor (CMX)

 Download
7958A

600V UL AWM

Mining (MSHA)

Outdoor (CMX)

 Download
7957A

600V UL AWM

Increased Pull Tension

Outdoor (CMX)

 Download
7921A

Increased Pull Tension

Outdoor (CMX)

 Download
7937A

Underground (Burial)

Upjacketed

 Download
7936A

Low Smoke, Zero Halogen (LSZH)

 Download
Stranded 7939A Outdoor (CMX)  Download
7938A

High Flex

Weld Spatter Resistance

 Download

Unshielded

2 Pair Solid 7932A

Standard

 Download

4 Pair

Solid

7923A

Mining (MSHA)

Outdoor (CMX)

 Download
7922A

Power-Limited Tray Cable (PLTC)

Outdoor (CMX)

 Download
7934A

Underground (Burial)

 Download
7928A

Extreme Temperature (High/Low)

Gasoline Resistance

 Download
7935A

Low Smoke, Zero Halogen (LSZH)

 Download
11700A

Mining (MSHA)

Outdoor (CMX)

Upjacketed

 Download
11700A2

Oil Res I&II

Upjacketed

 Download
121700A

Armored

 Download
121700R

Armored

 Download
Stranded 7924A

Outdoor (CMX)

 Download
No Shielded 4 Pair Stranded 7919A

Mining (MSHA)

Outdoor (CMX)

 Download
Unshielded Solid 7918A

Mining (MSHA)

Outdoor (CMX)

 Download
Stranded 7930A

Outdoor (CMX)

 Download