PROFIBUS Cable

PROFIBUS Cable

Get application flexibility in a variety of tough applications, including outdoors and where multiple cable runs are required. Belden cables are designed to withstand the destructive effects of temperature extremes, humidity/moisture, dust, and oil. With the high cost of downtime in Industrial applications, it pays to invest in cables like Belden's fieldbus to ensure maximum protection and performance.

   

 

Benefits

  • Maximum signal transmission
  • Reduced noise and interference
  • Maximum installation versatility

Features

  • Twisted pair cable design
  • Robust shielding and armoring options
  • Power-Limited Tray Cable (PLTC) rating for use in 300V applications
Sample Request

Click here to view Category 5e ProfiNET Cables

Type AWG Pairs Part Number Extra Description * Tech Data

PROFIBUS DP

600 V AWM, or

300 V PLTC

22 1 3079A Recommended  Download
123079A Aluminum Armor  Download
133079A Steel Armor  Download
183079A Continuous Armor  Download
YR45047 ** Extreme Chemical Resistance (CPE Jacket)  Download
YR44731 ** Low Smoke, Zero Halogen  Download
3079E High Flex  Download

PROFIBUS PA

300 V PLTC-ER / ITC

18 1 3076F Recommended  Download
123076F Aluminum Armor  Download
133076F Steel Armor  Download
*       Extreme chemical resistance (CPE Jacket) and low smoke, zero halogen (LSZH Jacket) options available for PROFIBUS PA upon request
**      Custom construction. Minimum order quantities and/or shipping rules may apply