Cat5e PROFINET Cable

Cat5e PROFINET Cable

Maximize uptime in the most demanding application environments with Category 5e PROFINET cables from Belden. These cables provide Ethernet connectivity using Open Standard technology to easily connect devices across all systems for efficient factory automation.

 

 

Benefits

  • Smaller diameter for faster, easier installation
  • No separate routing required – runs in existing cable trays with other power cables
  • Withstands harsh environments and conditions

Features

  • Quad design
  • UL-PLTC rating
  • CMX Outdoor rating
Sample Request

Click here to view ProfiBus Cables

Shielding Conductor Jacket Type Profinet Type Part Number Technical Data
Shielded Solid Bare Copper PVC A 7960A  Download
Stranded Tinned Copper PVC B 7961A  Download
TPE C 7962A  Download