Cat5e Industrial Ethernet

Cat5e Industrial Ethernet Cable

Maximize your uptime and performance with DataTuff™ Category 5e Industrial Ethernet cables from Belden. You can select from a wide range of options, most designed with Belden's patented Bonded-Pair technology.

Plus, these copper cables are built for reliability in harsh environments. To meet your needs, you choose the shielding, temperature rating and conductor options which match your application.

 

Benefits

  • Consistent and reliable performance for maximum uptime
  • Vast portfolio that lets you customize products and configurations to your operation
  • 100% shield coverage for improved protection over a wide frequency range

Features

  • Bonded-Pair technology designed for signal integrity and long life of your cables
  • Broad cable portfolio ensures you get the cable best suited to your needs
  • Advanced shielding technology to counteract harsh environmental conditions
Sample Request

Click here to view Category 5e ProfiNET Cables

4-Pair Category 5e Cables

Shielding Conductor Rating Part Number Tech Data Sheet
Shielded Solid Outdoor (CMX) 7921A  Bonded-Pair
600V AWM, Outdoor (CMX) 7957A  Bonded-Pair
600V AWM, Mining (MSHA) 7958A  Bonded-Pair
Mining (MSHA) 7929A  Bonded-Pair
Underground (Burial), Upjacketed 7937A  Bonded-Pair
Low Smoke Zero Halogen (LSZH) 7936A  Bonded-Pair
Stranded Outdoor (CMX) 7939A  Bonded-Pair
Mining (MSHA) 7919A  Non-Bonded
High Flex, Weld Spatter Resist 7938A  Bonded-Pair
Unshielded Solid Extreme Temp. & Gas Resist 7928A  Bonded-Pair
Power-Limited Tray Cable (PLTC) 7922A  Bonded-Pair
Mining (MSHA) 7923A  Bonded-Pair
7918A  Non-Bonded
Mining (MSHA), Upjacketed 11700A  Bonded-Pair
Oil Res I & II, Upjacketed 11700A2  Bonded-Pair
Armored 121700A  Bonded-Pair
Underground (Burial) 7934A  Bonded-Pair
Low Smoke, Zero Halogen (LSZH) 7935A  Bonded-Pair
Stranded Outdoor (CMX) 7924A  Bonded-Pair
7930A  Non-Bonded

2-Pair Category 5e Cables

Shielding Conductor Rating Part Number Tech Data Sheet
Shielded Solid Oil- and Sunlight-Resist 7933A  Bonded-Pair
Unshielded Solid Oil- and Sunlight-Resist 7932A  Bonded-Pair