Cat6 Industrial Ethernet

Cat6 Industrial Ethernet Cable

Belden Category 6 Industrial Ethernet Copper Cable offers the right solution for your network. You get the benefit of Belden's patented Bonded-Pair technology for superior reliability and longer cable life. Even in harsh environments, DataTuff™ Cat6 cables are built to maximize uptime and performance. Available options include shielding, solid or stranded conductors and high temperature rating.

 

Benefits

  • Superior reliability for maximum uptime
  • Highly customizable for easy configuration for your environment
  • Improved protection over a wide frequency range provided by 100% shield coverage

Features

  • Bonded-Pair technology for consistently uniform centricity
  • Broadest cable portfolio available for almost any application
  • Advanced shielding technology for superior protection
Sample Request
Shielding Conductor Part Number Rating Technical Data
Unshielded Solid 7927A Oil- and Sunlight-Resist  Bonded Pair
7940A Outdoor (CMX)  Bonded Pair
7931A Extreme Temp. & Gas Resist  Bonded Pair
11872A Upjacketed  Bonded Pair
121872A Armored  Bonded Pair
Shielded Solid 7953A 600V AWM, Outdoor (CMX)  Bonded Pair