Industrial Ethernet Patch Panel

Industrial Ethernet Patch Panel

When you need to connect copper and fiber cables from your operating environment to active equipment, the Modular Industrial Patch Panel (MIPP) works. This robust and versatile termination and patching panel installs easily on any standard 35mm DIN Rail. It features high port density in a small footprint, so you can expand your network as your connectivity demands increase. Rely on this MIPP for your performance-critical industrial Ethernet applications.

 

Benefits

  • Maximum flexibility – combine up to 6 modules to create a single panel for both fiber and copper cables
  • Quick and easy installation with greater efficiency and less maintenance
  • Compact design for maximum use of space

Features

  • Modular design lets you combine copper and fiber in flexible configurations
  • High port density for flexible, future-proof expansion
  • Lightweight, high strength aluminum construction protects even in harsh industrial conditions
Sample Request
MIPP Type Adaptor Connections Connector Application Type Technical Data
Fiber Splice Box Single, Double 6-24 Duplex Fiber—Single, Multi Mode  Download
Copper Patch Panel Single 2 or 4 RJ-45 Cable—Cat5e, Cat6, Cat6A  Download
Mix (Fiber and Copper) Single, Double 12 Duplex Both Fiber and Cable  Download
Pre-Terminated MPO Cassette Patch, Trunk 12 Duplex, Port MPO Fiber—Single, Multi Mode  Download