Flex Cable by Belden
Flex Cable

Flex Cable

Be confident in your mission-critical application installations of flexible and flexing cables. Across the entire range of MachFlex™ cables, you can decrease the total cost of ownership of your machine or device through reduced cable maintenance cost and improved uptime by specifying reliable cabling infrastructure.

In addition, you can solve the space-saving puzzle by utilizing flexibile cables designed for tight spaces while maintaining the physical and mechanical requirements needed for rigorous motion.

Benefits

  • Reduces total cost of ownership through reduced cable maintenance and improved system uptime
  • Superior performance for applications requiring motion, including suitability for use in NFPA79 applications
  • Elimates common failure modes which cause other industry cables to fail, including cable fatigue, torque and cable memory

Features

  • Flexible conductor, insulation and jacket materials
  • Flex cycle ratings from light to continuous, up to 14 million cycles
  • Ratings, mechanical resistances and chemical resistances to cover all applications for industrial machinery and devices
Sample Request
Type Voltage /
Resistance
Flex Cycles Shielding MachFlex™ Series Technical Data
Control
(AWM)
600V 1 million Unshielded 73000W  Download
Braid 73000WS  Download
14 million Unshielded 77000W  Download
Braid 77000WS  Download
Control
(PLTC, TC-ER)
300V & 600V 1 million Unshielded 7400W  Download
Braid 7400WS  Download
10 million Unshielded 7100W  Download
Braid 7100WS  Download
Data 300V 6 million Foil + Spiral 76000WS  Download
Foil + Braid 76000TS  Download
Data
(RS232/422/485)
100 - 150 Ohm 1 million Foil + Braid 7200A  Download
Data
(Vision Systems)
75 Ohm 1 million Braid 7500A  Download

Standards

  • Coming Soon