IMSA Traffic Signal Cable

IMSA Traffic Signal Cable

Belden offers a wide range of products for various municipal transportation applications: traffic communication, fire protective signal, data acquisition, inductance loop detection and traffic signal control.

Manufactured in ISO-certified facilities, Belden provides unsurpassed quality and reliability to ensure product consistency for every specification.

   

 

Benefits

  • Improved system uptime
  • Improved protection against noise and unintended or outside signals
  • Robust designs which meet or exceed International Municipal Signal Association (IMSA) specifications

Features

  • Outdoor, moisture, and sunlight resistant for wet or dry locations
  • Multiple standard conductor, insulation and jacket selections available
  • Additional constructions available upon request
Speak to an Expert
Application Voltage
Rating
Specification No. Installation Conductor
Configuration
Mechanical
Characteristics
Technical Data

Traffic signal
Fire Protective Signal

600

19-1, 19-2, 20-1, 20-2 Aerial or Duct Cabled Conductors PVC Outer Jacket  Download
PE Outer Jacket
Twisted Pairs Shielded, PE Outer Jacket  Download
Shielded, PVC Outer Jacket
19-3, 19-4, 20-3, 20-4 Figure-8 Aerial, Integral Messenger Cabled Conductors PVC Outer Jacket  Download
PE Outer Jacket
Twisted Pairs Shielded, PE Outer Jacket
Shielded, PVC Outer Jacket
19-5, 19-6, 20-5, 20-6 Aerial, Duct or Buried Cabled Conductors Shielded, PE Inner Jacket, PVC Outer Jacket  Download
Shielded, PE Inner and Outer Jacket
Twisted Pairs Shielded, PE Inner Jacket, PVC Outer Jacket
Shielded, PE Inner and Outer Jacket
Fire Protective Signal, Traffic Communications, Data Acquisition 300 39-2, 39-6 *, 40-2, 40-6 Aerial, Duct, Buried or Building Raceway Twisted Pairs Shielded, PE Inner Jacket, PVC Outer Jacket  Download
Shielded, PE Inner and Outer Jacket
Aerial, Duct or Building Raceway Twisted Pairs Shielded, PVC Outer Jacket  Download
Shielded, PE Outer Jacket
Traffic Communications, Data Acquisition 300 39-4, 40-4 Figure-8 Aerial, Integral Messenger Twisted Pairs Shielded, PE Outer Jacket  Download
Shielded, PVC Outer Jacket
Signal Systems - - - 26-3, 28-3, 29-1, 29-2, 29-3, 29-4 Aerial Self-Supporting Single Hard-Drawn Copper Conductor HDPE Insulation  Download
Single Copper-Covered Steel Conductor HDPE Insulation
"C" Line Wire (Parallel) 2 Hard-Drawn Copper Conductors HDPE Insulation
HDPE Insulation, PVC Outer Jacket
"C" Line Wire (Parallel) 2 Copper-Covered Steel Conductors HDPE Insulation
HDPE Insulation, PVC Outer Jacket
Signal Look Detector Lead-In Feeder 600 50-2 Duct or Buried Twisted Pair PE Insulation, PE Outer Jacket  Download
Inductance Loop Detector 600 51-1 *, 51-3, 51-5, 51-7 Duct or Buried Single Conductor Cross Linked PE Insulation  Download
Duct or Buried Single Conductor Cross Linked PE Insulation in PVC or PE Tube
Duct or Buried Single Conductor PVC/Nylon Insulation in PVC or PE Tube
Duct Single Conductor PVC/Nylon Insulation
CALTRANS Inductive Loop Detector Type 2 600 50-2, 51-5, 51-7 Duct or Buried Single Conductor PVC/Nylon or Cross Linked PE Insulation in PVC or PE Tube  Download
CALTRANS Inductive Loop Detector Type B Twisted Pairs PE Insulation, PE Jacket, Shielded
CALTRANS Inductive Loop Detector Type C PE Insulation, PE Outer Jacket
CALTRANS Traffic Signal 600 Aerial, Duct, or Buried Cabled Conductors PVC/Nylon Insulation, PE Jacket  Download
Traffic Signal Control, Detector - - - Aerial, Duct, or Buried Various Various  Download
*       Available upon special request.