CSA CIC Cable

CIC & CSA Tray Cable

Suitable for use in 300V, 600V or some 1000V environments, Belden offers a complete line of unarmored CSA-rated control, instrumentation and power cables.

Combined with a wide range of conductor, insulation and jacket options, Belden has the right cable solution to fit your needs.

 

Benefits

  • Eliminates the need for costly conduit or burial piping
  • Provides superior mechanical protection for use in underground or hazardous environments
  • Resists sunlight, chemicals and oil for long-life performance

Features

  • Designed specifically to meet CSA22.2 Type CIC standard
  • Wide range of conductor and pair counts
  • Armored options available
Speak to an Expert
Product Category Product Type Temp. Rating Ratings & Compliance Technical Data
CSA Thermocouple 300V TC/CIC

90°C Dry, 75°C Wet (PVC)

90°C Dry, 90°C Wet (XLPE)

CSA C22.2 No. 239 CIC

CSA C22.2 No. 230 Type TC

CSA FT4 70,000 BTU Flame Test

CEC Part 1, Suitable for Use in Hazardous Locations: Class 1, Zone 2 and Class 2, Division 2

Sunlight Res

Direct Burial

 Download
CSA Instrumentation 300V CIC

-40°C to +105°C Dry

-40°C to +75°C Wet

-25°C Cold Impact

CSA C22.2 No. 239 CIC

CSA FT4 70,000 BTU Flame Test

 Download
300V ACIC Armored

-40°C to +105°C Dry

-40°C to +75°C Wet

-25°C Cold Impact

CSA C22.2 No. 239, Type ACIC

CSA C22.2 No. 174, HLABCD

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas (Jacket Only)

FT4 Flame Test

 Download
600V ACIC Armored

-40°C to +105°C Dry

-40°C to +75°C Wet

-25°C Cold Impact

CSA C22.2 No. 239, Type ACIC

CSA C22.2 No. 174, HLABCD

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas (Jacket Only)

FT4 Flame Test

 Download
CSA Control and Power Cable 600V and 1000V TC/CIC Multi-Conductor Cables

90°C Dry & Wet

-40°C Cold Bend

-40°C Cold Impact

CSA C22.2 No. 230 Type TC

CSA C22.2 No. 239 Type CIC (600V only)

CSA C22.2 No. 38 Type TC (1000V only)

CSA FT4 70,000 BTU Flame Test

CEC Part 1, Suitable for Use in Hazardous Locations: Class 1, Zone 2 and Class 2, Division 2

 Download
CSA Control Cable 600V CIC Multi-Conductor Cables

-40°C to +90°C Dry

-40°C to +90°C Wet

-25°C Cold Impact

CSA C22.2 No. 231 Type CIC

CSA FT4 70,000 BTU Flame Test

 Download
600V ACIC Armored Cables N/A

CSA C22.2 No. 239 CIC

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas

HAZ LOC

 Download
600V TECK 90 Cables

CSA C22.2 No. 131 Type TECK 90

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas

HAZ LOC

 Download
600V TECK 90 Composite Cables

CSA C22.2 No. 131 Type TECK 90

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas

HAZ LOC

Sunlight Res

 Download
1000V TECK 90 Cables

CSA C22.2 No. 131 Type TECK 90

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas

HAZ LOC

 Download

Armored options available.