PLTC Cable

PLTC Cable

Combine noise protection with flexibility by choosing Type PLTC/ITC cables. Ideally, these cables are used in power-limited circuits for industrial control and energy management systems as well as intercom, audio and alarm applications.

No matter what gauge size, conductor count, insulation, jacket, armor or rating, Belden can meet your needs.

 

Benefits

  • Savings on material, labor and maintenance with cables rated for exposed runs — no need for conduit
  • Superior electrical performance and longer runs in dozens of different environments
  • Assured, flexible installation connections with all the necessary ratings

Features

  • Jacket options for excellent resistance to oil, outdoor sunlight/UV, flame and extreme temperatures
  • Insulation options for excellent wet electrical performance, oil and chemical resistance and extreme temperature flexiblity
  • Conductor options to provide increased flexibilty, greater flex life and corrosion resistance
Speak to an Expert
Shielding Options Ratings & Compliance Insulation/Jacket Options Max. Temp. Rating Technical Data
Unshielded

UL PLTC, ITC

Sunlight Res

Oil Res

NEC: CMG

CEC: CMG FT4

IEEE 1202/383

ICEA T-29-520

PVC/PVC 105°C  Download
PVC/CPE 105°C
XLPE/PVC 90°C
XLPE/CPE 90°C
XLPE/Haloarrest™ 90°C
Overall shield

UL PLTC, ITC

Sunlight Res

Oil Res

NEC: CMG

CEC: CMG FT4

IEEE 1202/383

ICEA T-29-520

PVC/PVC 105°C  Download
PVC/CPE 105°C
XLPE/PVC 90°C
XLPE/CPE 90°C
XLPE/Haloarrest™ 90°C
Individual & overall shield

UL PLTC, ITC

Sunlight Res

Oil Res

NEC: CMG

CEC: CMG FT4

IEEE 1202/383

ICEA T-29-520

PVC/PVC 105°C  Download
PVC/CPE 105°C
XLPE/PVC 90°C
XLPE/CPE 90°C
XLPE/Haloarrest™ 90°C

Armored options available.

*       CPE = Chlorinated Polyethylene
PVC = Polyvinyl Chloride
XLPE = Cross-linked Polyethylene