TC-ER Instrumentation Cable

TC & TC-ER Instrumentation Cable

Reliability – even in the harshest of environments – is the hallmark of Belden instrumentation cables.

No matter what gauge size, conductor count, insulation, jacket, armor or rating, Belden meets your need for reliability, performance, security and long life — guaranteed.

 

Benefits

  • Savings on material, labor and maintenance with cables rated for exposed runs — no need for conduit
  • Superior electrical performance and longer runs in dozens of different environments
  • Assured, flexible installation connections with all the necessary ratings

Features

  • Jacket options for excellent resistance to oil, outdoor sunlight/UV, flame and extreme temperatures
  • Insulation options for excellent wet electrical performance, oil and chemical resistance and extreme temperature flexiblity
  • Conductor options to provide increased flexibilty, greater flex life and corrosion resistance
Speak to an Expert
Insulation/Jacket * Shielding Technical Data

PVC-Nylon/PVC

(THHN or THWN) 14 AWG & larger

(TFN or TFFN) 16 & 18 AWG

Unshielded  Download
Shielded  Download

XLPE/PVC

(XHHW-2) 14 AWG & larger

(RFH-2) 16 & 18 AWG

Unshielded  Download
Shielded  Download

XLPE/CPE

(XHHW-2) 14 AWG & larger

(RFH-2) 16 & 18 AWG

Unshielded  Download
Shielded  Download

XLPE/TP-LSZH

Haloarrest™

(XHHW-2) 14 AWG & larger

(RFH-2) 16 & 18 AWG

Unshielded  Download
Shielded  Download

XLPE/TS-LSZH

HaloarrestXLink™ -1 and -2

(XHHW-2) 14 AWG & larger

(RFH-2) 16 & 18 AWG

Unshielded  Download
Shielded  Download

Armored options available.

*       TP-LSZH = Thermoplastic Low Smoke Zero Halogen
TS-LSZH = Thermoset Low Smoke Zero Halogen
CPE = Chlorinated Polyethylene
PVC = Polyvinyl Chloride
XLPE = Cross-linked Polyethylene