Multi-Conductor Cable

Multi-Conductor Cable

With an unmatched ability to ensure system uptime, Belden's "Classics" electronic, audio, control and instrumentation cables have been specified for rugged industrial jobs for decades . These cables meet the technical requirements of many different types of systems with proven reliability and performance that is best-in-class. Backed by a 10-year, no-cost warranty, these hardy essentials will outlast alternatives even in the most demanding environments.

 

Benefits

  • Manufactured in ISO-certified manufacturing facilities
  • Robust designs that meet or exceed UL standards
  • Portfolio engineered with features and options that allow engineers to match cable selection with environmental conditions within a diverse array of applications

Features

  • Unsurpassed quality and reliability
  • Approvals, ratings and performance testing to ensure longevity and regulatory compliance
  • Broad range of AWG sizes, shielding options, conductor types and pair counts
SpaceMaker
Type Shielding Rating Technical Data
Multi-Conductor Cables Foil or Braid CMP and CMR  Download
Multi-Pair Cables Foil or Braid CMP and CMR  Download
Coax Cables Foil or Braid Mil Spec, CMP and CMR  Download
Flat Ribbon Cable Foil CMP and CMR  Download