Portable Cordage

Portable Cordage

Belden's flexible and durable portable cordage designs have been relied upon by engineers for decades. With rubber and specialty plastic jacketing options, and finely stranded conductors, you can be certain your cabling will support an installed service life which is second to none.



   

 

Benefits

  • Manufactured in Belden's state of the art ISO-certified manufacturing facilities
  • 2, 3, 4, 5 and multi- conductor constructions
  • UL and CSA List options available

Features

  • Unsurpassed quality and reliability designed into each product
  • Wide product portfolio for individualized needs
  • Approvals, ratings and performance testing to ensure longevity and regulatory compliance
SpaceMaker Sample
Conductor Count UL/CSA Type AWG Size Voltage Rating Temperature Rating Jacket Material Technical Data
2 SPT-1 18 300V 60°C PVC  Download
SPT-2 16, 18 300V 60°C PVC  Download
SP-1 18 300V 60°C Rubber  Download
HPN 16, 18 300V 90°C CPE  Download
SJ 16, 18 300V 60°C Rubber  Download
SJO 16, 18 300V 90°C Oil-Resistant Rubber  Download
SJTOW 14, 16, 18 300V 105°C Belflex Premium PVC  Download
SO 12, 14, 16, 18 600V 90°C Oil-Resistant Rubber  Download
STOW 18 600V 105°C Belflex Premium PVC  Download
SV 18 300V 60°C Rubber  Download
SVT 18 300V 60°C PVC  Download
3 S 10, 12, 14, 16, 18 600V 60°C Rubber  Download
SO 10, 12, 14, 16, 18 600V 90°C Oil-Resistant Rubber  Download
SJ 14, 16, 18 300V 60°C Rubber  Download
SJO 16, 18 300V 90°C Oil-Resistant Rubber  Download
SJT 16, 18 300V 60°C PVC  Download
14, 16, 18 300V 75°C PVC  Download
SJTOW 14, 16, 18 300V 105°C Belflex Premium PVC  Download
STOW 14, 16, 18 600V 105°C Belflex Premium PVC  Download
SV 18 300V 60°C PVC  Download
SVT 18 300V 60°C PVC  Download
4 UL AWM 4097 18 300V 60°C Rubber  Download
SO 12, 14 600V 90°C Oil-Resistant Rubber  Download
5 UL AWM 4256 18, 20 300V 60°C Rubber  Download
SO 16 600V 60°C Oil-Resistant Rubber  Download
Multi (7-20) SO 16 600V 60°C Oil-Resistant Rubber  Download