MC Cable

MC Cable

Combine rugged durability and corrosion resistance with flexibility and easy handling by choosing Type MC Metal Clad cable from Belden.

With aluminum interlocking armor, you eliminate the need for costly conduit or burial piping with cables designed to meet the needs of demanding industrial and resource industry environments.

 

Benefits

  • Eliminate the use of costly conduit or burial piping
  • Benefit from superior performance in wet electrical and extreme temperature environments — indoors or outdoors
  • Assure your connections with stranded conductors that terminate easily and safely

Features

  • Request standard aluminum interlock armor or galvanized steel armor as added safeguards (14-2AWG)
  • Protect outdoor uses — rated for sunlight-resistance, installation in cable trays and direct burial
  • Install with confidence in Class I and II Div. 2 and Class III Div. 1 and 2 hazardous locations
Speak to an Expert

600V Type MC Metal Clad Cables

Materials * Temperature Rating Ratings & Compliance Size Technical Data
Wet Dry
Stranded BC Conductors,
XLPE Insulation,
Polyester Wrap,
Interlocked Armor,
PVC Outer Jacket,
Stranded BC Conductors
-40°C to 90°C -40°C to 90°C

UL 1569 Standard for Metal Clad Cables

UL 44 Standard for Thermoset-Insulated Cables

NFPA70, Article 330 for Metal-Clad Cable Type MC

Sun Res, Oil Res, Direct Burial

ASTM Class B Conductors

XHHW-2 Conductors

WEEE, BFR, ELV

RoHS

Class I and II Division 2 Hazardous Locations

Class III Division 1 and 2 Hazardous Locations

14 & 12 AWG  Download
10 - 2 AWG  Download
Composite  Download
*       BC = Bare Copper
PVC = Polyvinyl Chloride
XLPE = Cross-linked Polyethylene