TC & TC-ER Cable

TC & TC-ER Cable (600V Multi-Conductor)

Reliability – even in the harshest of environments – is the hallmark of Belden control cables.

No matter what gauge size, conductor count, insulation, jacket, armor or rating, Belden can meet your needs.

 

 

Benefits

  • Savings on material, labor and maintenance with cables rated for exposed runs — no need for conduit
  • Superior electrical performance and longer runs in dozens of different environments
  • Assured, flexible installation connections with all the necessary ratings

Features

  • Jacket options for excellent oil resistance, outdoor sunlight/UV resistance, and extreme temperature or flame resistance
  • Insulation options for excellent wet electrical performance, oil and chemical resistance and extreme temperature flexiblity
  • Conductor options to provide increased flexibilty, greater flex life and corrosion resistance
Speak to an Expert
Insulation / Jacket * Max. Temp. Rating Flame Tests Ratings ** Technical Data
Wet Dry

PVC-Nylon/PVC

(THHN or THWN) 14 AWG & larger

(TFN or TFFN) 16 & 18 AWG

75°C 90°C

UL 1685 (1581)

FT4/IEEE 1202/383

ICEA T-29-520

TC-ER

ICEA S-73-532

ICEA S-61-402

 Download

XLPE/PVC

(XHHW-2) 14 AWG & larger

(RFH-2) 16 & 18 AWG

90°C 90°C

UL 1685 (1581)

FT4/IEEE 1202/383

VW-1 rated singles

ICEA-T-29-520

TC-ER

ICEA S-73-532

ICEA S-66-524 (14 AWG & larger)

ICEA S-82-552 (16 & 18 AWG)

 Download

XLPE/CPE

(XHHW-2) 14 AWG & larger

(RFH-2) 16 & 18 AWG

90°C 90°C

UL 1685 (1581)

FT4/IEEE 1202/383

VW-1 rated singles

ICEA-T-29-520

TC-ER

ICEA S-73-532

ICEA S-66-524 (14 AWG & larger)

ICEA S-82-552 (16 & 18 AWG)

 Download

XLPE/TP-LSZH

Haloarrest™

(XHHW-2) 14 AWG & larger

(RFH-2) 16 & 18 AWG

90°C 90°C

UL 1685 (1581)

TC-ER

TC-LS

 Download

XLPE/TS-LSZH

HaloarrestXLink™ -1 and -2

(XHHW-2) 14 AWG & larger

(RFH-2) 16 & 18 AWG

90°C 90°C

UL 1685 (1581)

ICEA T-29-520

FT4/IEEE 1202/383

TC-ER

ICEA S-73-532

T-33-655

 Download

Armored options available.

*       TP-LSZH = Thermoplastic Low Smoke Zero Halogen
TS-LSZH = Thermoset Low Smoke Zero Halogen
CPE = Chlorinated Polyethylene
PVC = Polyvinyl Chloride
XLPE = Cross-linked Polyethylene
**     Applicable to TC-rated cables only.