Teck 90 Cable

Teck 90 Cable

Versatility resides in this dual-rated CSA Teck 90 / UL Metal Clad (MC) cable, suitabile for use in hazardous environments including dry, damp or wet locations.

Eliminate the need for costly conduit or burial piping. These interlocking aluminum cables are designed for the demands of mining, pulp and paper, chemical, petroleum and other harsh environments.

 

Benefits

  • Save cost indoors by removing the need for conduit or ducts
  • Save cost outdoors by eliminating the need for pipe in direct burial scenarios
  • Extend long-term performance in hazardous environments including dry, damp or wet locations

Features

  • Add a layer of protection — extra inner jacket helps prevent external physical and chemical damage
  • Reduce damage — extra inner jacket protects against corrosive acidic gases under fire conditions
  • Request standard aluminum interlock armor or galvanized steel armor as added safeguards (14-2AWG)
Speak to an Expert
Materials * Temperature Rating Ratings & Compliance Size Technical Data
Wet Dry
XLPE Insulation,
PVC Inner Jacket,
PVC Outer Jacket,
Interlocked Armor,
Stranded BC Conductors
-40°C to 90°C -40°C to 90°C

CSA C.22.2 No.131 FT4 Flame Test, HAZ LOC

CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas

UL MC

ASTM Class B Conductors

XHHW-2 Conductors

RoHS

UL Sun Res

Direct Burial

WEEE, BFR, ELV

Class I and II Division 2 Hazardous Locations

Class III Division 1 and 2 Hazardous Locations

14 & 12 AWG  Download
10 - 2 AWG  Download
Composite  Download
*       BC = Bare Copper
PVC = Polyvinyl Chloride
XLPE = Cross-linked Polyethylene