VFD Cable

VFD Cable

Variable-frequency AC motor drive output cables are subject to harsh operating settings characterized by high voltage spikes, high noise levels and adverse environmental conditions.

As the original developer of high quality VFD cable, Belden knows how to deliver superior electrical performance and reliability, even in the most demanding industrial environments.

When you need to keep your motors running, trust your uptime to Belden.

 

Benefits

  • Superior protection against electrical noise
  • Increased stability in electrical performance
  • Improved system uptime in harsh environments

Features

  • Optimum shielding design (300%/100% copper at ground potential)
  • Heavy industrial-grade XLPE insulation
  • Finely stranded tinned or bare copper conductors
VFD Cable Selector
Type Shielding Grounding Insulation Conductor Rating Design Technical Data
Premium
300% ground

four conductor
Foil + Braid Full Size Insulated XLPE (RHHW-2 Thickness) Stranded Tinned Copper 1000V Flexible Motor Supply Classic Premium  Download
Classic Premium with Signal Pair  Download
High Flex Premium  Download
Marine Premium  Download
LSZH Premium  Download
2000V Premium  Download
Premium
100% ground

three conductor
Dual Copper Tape Bare 3x Segmented XLPE (RHHW-2 Thickness) Stranded Tinned Copper 1000V Flexible Motor Supply Classic Premium  Download
High Flex Premium  Download
Marine Premium  Download
LSZH Premium  Download
2000V Premium  Download
Basic three conductor Dual Copper Tape Bare 3x Segmented XLPE (RHHW-2 Thickness) Stranded Bare Copper 600V UL TC-ER Basic UL  Download
Basic MCM  Download
Basic CSA  Download