MarineTuff

MarineTuff Landing Page Main Image

 

MarineTuff Offshore and Marine Cables:
rugged, safe and certified for offshore networking

Offshore Oil Rig

The MarineTuff line offers the largest selection of industrial cables for offshore and shipboard environments and oil and gas applications.

The cables are designed to withstand extreme temperature changes and exposure to moisture, oil and solvents.  Plus, the line offers several armor and jacketing options to let you customize your order to your specific environment.

To obtain a product quote, or to place an order, please contact your Belden distributor.

Related Links
Press Release:  Belden Now Offers Fully Certified Solution for Offshore Cable Applications
Blog:  Marine-Certified Cables Improve Safety and Reduce Time to First Oil
Blog: Safety, Security, & Reliability are Key for Offshore Operations
Blog: Why Offshore Networks Need Deep Packet Inspection

Features

Full cabling solution

  • Industrial Ethernet
  • Fiber optics
  • Control 
  • Instrumentation
  • Variable frequency drive (VFD)
  • Databus 
  • Electronic
  • Audio cables      


Meets industry standards

  • Det Norske Veritas (DNV)    
  • American Bureau of Shipping (ABS)
  • IEEE 45 and 1580    
  • UL 1309 


Designed for oil and gas environments
     

  • Resistant to temperature extremes, abrasion, oxidation and sunlight         
  • Offers various armor and jacketing options    
    • thermoset or thermoplastic low smoke zero halogen
    • bronze braid or continuously corrugated aluminum
    •