Interface conveniently and economically with the most existing plant control architectures by using Belden cabling for Modbus. With multiple armor and jacket options, Belden offers a flexible and dependable solution for key process applications.


Speak To An Expert

Modbus has been the standard for interfacing remote I/O and PLCs into the process DCS system for over 20 years. This allows most legacy control systems to interface easily with Modbus.

Description Options/Part Number
Modem Drop Cable: 8777
Aluminum Armor: 128777
Steel Armor: 138777
Plenum: 88777
Armoring Options: Continuous or interlock
Jacket Options: PVC, CPE, TPE, HDPE, Oil Res II, LSZH
Conductors: Solid or Stranded

Other Data Bus cables will work on the Modbus network. Click here for details

Network Protocol Definition

Description Options/Part Number
Developer: Schneider/Modicon
Protocols: Modbus
Type of Architecture: Multiple vendors
Interconnections/Nodes: 247 nodes
Network Topology: Line/Bus
Distance: 4,000 ft

Order FREE Sample

Wire & Cable

Download the Wire & Cable Product Catalog for in-depth and technical product information.

Download My Catalog